(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Supports handling with wide range of products including thin, light weight, wide stroke and high precision type, etc.
· This series is under revision of the CAD data.
· Please wait until revision is completed.
Part Number |
---|
BHE-01CS |
BHE-01CS-[D,H,R] |
BHE-01CS-[T2H,T2V,T3H,T3V] |
BHE-01CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHE-01CS-[T2H,T2V,T3H,T3V][3,5] |
BHE-01CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHE-01CS-[D,DE,E] |
BHE-01CS-[D,DE,E]-[D,H,R] |
BHE-01CS-[D,DE,E]-[T2H,T2V,T3H,T3V] |
BHE-01CS-[D,DE,E]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHE-01CS-[D,DE,E]-[T2H,T2V,T3H,T3V][3,5] |
BHE-01CS-[D,DE,E]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHE-03CS |
BHE-03CS-[D,H,R] |
BHE-03CS-[T2H,T2V,T3H,T3V] |
BHE-03CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHE-03CS-[T2H,T2V,T3H,T3V][3,5] |
BHE-03CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHE-03CS-[D,DE,E] |
BHE-03CS-[D,DE,E]-[D,H,R] |
BHE-03CS-[D,DE,E]-[T2H,T2V,T3H,T3V] |
BHE-03CS-[D,DE,E]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHE-03CS-[D,DE,E]-[T2H,T2V,T3H,T3V][3,5] |
BHE-03CS-[D,DE,E]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHE-04CS |
BHE-04CS-[D,H,R] |
BHE-04CS-[T2H,T2V,T3H,T3V] |
BHE-04CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHE-04CS-[T2H,T2V,T3H,T3V][3,5] |
BHE-04CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHE-04CS-[D,DE,E] |
BHE-04CS-[D,DE,E]-[D,H,R] |
BHE-04CS-[D,DE,E]-[T2H,T2V,T3H,T3V] |
BHE-04CS-[D,DE,E]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHE-04CS-[D,DE,E]-[T2H,T2V,T3H,T3V][3,5] |
BHE-04CS-[D,DE,E]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHE-05CS |
BHE-05CS-[D,H,R] |
BHE-05CS-[T2H,T2V,T3H,T3V] |
BHE-05CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHE-05CS-[T2H,T2V,T3H,T3V][3,5] |
BHE-05CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHE-05CS-[D,DE,E] |
BHE-05CS-[D,DE,E]-[D,H,R] |
BHE-05CS-[D,DE,E]-[T2H,T2V,T3H,T3V] |
BHE-05CS-[D,DE,E]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHE-05CS-[D,DE,E]-[T2H,T2V,T3H,T3V][3,5] |
BHE-05CS-[D,DE,E]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHE-06CS |
BHE-06CS-[D,H,R] |
BHE-06CS-[T2H,T2V,T3H,T3V] |
BHE-06CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHE-06CS-[T2H,T2V,T3H,T3V][3,5] |
BHE-06CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHE-06CS-[D,DE,E] |
BHE-06CS-[D,DE,E]-[D,H,R] |
BHE-06CS-[D,DE,E]-[T2H,T2V,T3H,T3V] |
BHE-06CS-[D,DE,E]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHE-06CS-[D,DE,E]-[T2H,T2V,T3H,T3V][3,5] |
BHE-06CS-[D,DE,E]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Open Dimension L1 (mm) | Stroke Adjustment Mechanism | Size | Lead Wire Length | Number of Switches | Switch |
---|---|---|---|---|---|---|---|---|---|---|---|
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | No | 01CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | No | 01CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | No | 01CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | No | 01CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | No | 01CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | No | 01CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 01CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 01CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 01CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 01CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 01CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 7 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 01CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | No | 03CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | No | 03CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | No | 03CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | No | 03CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | No | 03CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | No | 03CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 03CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 03CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 03CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 03CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 03CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 10 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 03CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | No | 04CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | No | 04CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | No | 04CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | No | 04CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | No | 04CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | No | 04CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 04CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 04CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 04CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 04CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 04CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 14 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 04CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | No | 05CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | No | 05CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | No | 05CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | No | 05CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | No | 05CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | No | 05CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 05CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 05CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 05CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 05CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 05CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 16 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 05CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | No | 06CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | No | 06CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | No | 06CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | No | 06CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | No | 06CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | No | 06CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 06CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 06CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 06CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 06CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 06CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | 22 | Opening Direction Adjustment / Adjustment of the Closing Direction / Open-Close Both Sides Adjustment | 06CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V |
Loading...
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Closed Dimension L2(mm) | 0 | Environment, Applications | Standard |
Additional Functions | Bearing support / High accuracy | Operating Pressure Range(MPa) | 0.2::0.7 |
How can we improve?
How can we improve?