1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Cylinder 10A-6 Series (10A-6CB40B50)

PNEUMATIC CYLINDERS

Pneumatic Cylinder 10A-6 Series (10A-6CB40B50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Full model change.
[Features]
· Uses a new cushion valve model.
· Floating sealing is used in the cushion part.
· Large sintered oil-impregnated copper alloy bearings.
· Inlay boss used for rod cover and head cover.
· Rod diameter are available in versatile sizes used in Japan.
· JPAS standards used for rod sealing and piston sealing.

Product Specifications

Cylinder Specifications / Standard

StructureDouble acting, single rodDouble acting, double rod
TypeStandard typeBall setStandard typeBall set
Series10 A-610 A-6V10 A-6D10 A-6VD
Cylinder inner diameter (mm)⌀32·⌀40·⌀50·⌀63
⌀80·⌀100·⌀125
⌀40·⌀50·⌀63·⌀80
⌀100
⌀32·⌀40·⌀50·⌀63
⌀80·⌀100·⌀125
⌀40·⌀50·⌀63·⌀80
⌀100
Operating FluidAir
LubricationNot required (can be lubricated)
Operating Pressure Range0.05 to 1 MPa0.17 to 0.7 MPa0.1 to 1 MPa0.17 to 0.7 MPa
Pressure resistance1.5 MPa1.05 MPa1.5 MPa1.05 MPa
*1: operating speed rangeø32: 30 to 800 mm/s
ø40 to ø125: 30 to 700 mm/s
ø32: 50 to 800 mm/s
ø40 to ø125: 50 to 700 mm/s
Operating temperature range-10 to +70°C
(No freezing)
+5 to +50°C-10 to +70°C
(No freezing)
+5 to +50°C
Cushion mechanismWith cushions on both sides (With a detent mechanism)
Cushion stroke
(parallel length of cushion ring)
ø32, ø40: 16 mm; ø50, ø63: 20 mm; ø80, ø100, ø125: 25 mm
Thread toleranceJIS 6g/6H
Stroke Length Tolerance250 mm or less: (0 to +1.0) 251 to 1,000 mm: (0 to +1.5) 1,001 mm or more: (0 to +2.0)
Support ModelSD·LA·LB·FA·FB
CA·CC·CB·TC
SD·LA·LB·FA·TC
Related
Parts
Dust-Proof CoverNylon tarpaulin
Tip Metal FittingWith 1-mountain spherical bearing (S destination), 1-mountain (T destination), 2-mountain (Y destination) with a pin, F-joint (F destination)
OtherBracket for CB / Bracket for TCBracket for TC

*1. When setting the switch in the intermediate position, the cylinder speed should be within 300 mm/s in relation to the response speed of the load relay, etc.
Caution: Please note that the former 10A-5 series metal fittings cannot be attached to the 10A-6 series.

Cylinder Specifications / Rotation-Less

StructureDouble acting, single rodDouble acting, double rod
TypeStandard typeBall setStandard typeBall set
Series10 A-6G10 A-6VG10 A-6GD10 A-6VGD
Cylinder inner diameter (mm)⌀40·⌀50·⌀63·⌀80·⌀100
Operating FluidAir
LubricationNot required (can be lubricated)
Operating Pressure Range0.1 to 1 MPa0.17 to 0.7 MPa0.15 to 1 MPa0.17 to 0.7 MPa
Pressure resistance1.5 MPa1.05 MPa1.5 MPa1.05 MPa
*1: operating speed range50 to 500 mm/s
Operating temperature range-10 to +70°C
(No freezing)
+5 to +50°C-10 to +70°C
(No freezing)
+5 to +50°C
Cushion mechanismWith cushions on both sides (With a detent mechanism)
Cushion stroke
(parallel length of cushion ring)
ø40: 16 mm; ø50, ø63: 20 mm; ø80, ø100: 25 mm
*2. Rotation angle tolerance⌀40:±1° ⌀50·⌀63:±0.8° ⌀80·⌀100:±0.5°
Allowable torqueø40: 1 N⋅m; ø50, ø63: 3.4 N⋅m; ø80, ø100: 10 N⋅m
Thread toleranceJIS6g/6H
Stroke Length Tolerance250 mm or less: (0 to +1.0) 251 to 500 mm: (0 to +1.5)
Support ModelSD·LA·LB·FA·FB
CA·CC·CB·TC
SD·LA·LB·FA·TC
Related
Parts
Dust-Proof CoverNylon tarpaulin
Tip Metal Fitting1-mountain (T destination), 2-mountain (Y destination) with pin
OtherBracket for CB / Bracket for TCBracket for TC

*1. When setting the switch in the intermediate position, the cylinder speed should be within 300 mm/s in relation to the response speed of the load relay, etc.
  2. The rotation angle tolerance indicates the clearance in the direction of rotation of the piston rod at the end of the stroke.
  3. When using with other guides, please use a round rod.

Valve Specifications for VAL Set

Rated voltage100 V AC200 V AC24 V DC
Operating Voltage Range: V90 to 132180 to 26421.6 to 26.4
Current
(rated voltage
at application)
Frequency Hz50605060
Starting mA (r.m.s)34321716
Excitation mA (r.m.s)2220111075 (1.8W)
Allowable circuit leakage current value mA424
Insulation TypeClass B
Insulation resistance MΩ100 or More
Protection circuitFlywheel diode
DIN terminal typeIndicator lightYellowGreenRed
Terminal No.No.1, No.2No.1 (-), No.2 (+)
Lead typeLead Wire ColorYellowWhiteBlack (-), red (+)

Support Model

Pneumatic cylinder 10A-6 series support model diagram
Part Number
10A-6CB40B50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Specifications Support Model Switch Symbol Switch Quantity

฿ 4,570.77

PNEUMATIC CYLINDERS 1 Piece(s) 11 Day(s) 4050Standard typeClevis mounting type with pin--

Loading...

  1. 1
 

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Cushion format With cushions on both sides
Tip Metal Fitting None Bracket None Dust-Proof Cover None

Please check the type/dimensions/specifications of the part 10A-6CB40B50 in the Pneumatic Cylinder 10A-6 Series series.

Products with similar specification

Part Number
10A-6CA63B200
10A-6FB32B500-AH2
10A-6LA63B50
10A-6LB32B50
10A-6SD40B50
10A-6SD50B125-AH2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Specifications Support Model Switch Symbol Switch Quantity

฿ 7,637.60

1 Piece(s) Same day 63200Standard typeI type--

฿ 8,527.82

1 Piece(s) 17 Day(s) -500Switch setHead side flange shapeAX111CE2 pcs.

฿ 6,622.95

1 Piece(s) 17 Day(s) 6350Standard typeTrans axial foot type--

฿ 4,079.74

1 Piece(s) 17 Day(s) -50Standard typeAxial foot type--

฿ 4,020.98

1 Piece(s) 11 Day(s) 4050Standard typeBasic form--

฿ 7,176.99

1 Piece(s) 17 Day(s) 50125Switch setBasic formAX111CE2 pcs.