Drive equipment standard cylinder mini bit cylinder

Brand :
KOGANEI

Caution

  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

Small, saves installation space, compact cylinder.

Drawing

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Product Specifications

ItemsCylinder diameter mm
4.56810
Operating fluidAir
Operating pressure range
MPa
Double acting type0.15 to 0.70.1 to 0.7
Single acting push type0.3 to 0.70.2 to 0.7
Guaranteed pressure resistant MPa1.05
Operating humidity range °C0 to +60
Operating speed range mm/s50 to 500
CushionNo
LubricationNot required (When refueling, turbine oil type 1 "ISO VG32" equivalent)
Piping connection port diameterM3
Stroke tolerance mm0 to +0.5

Force

Cylinder diameter
mm
Piston rod diameter
mm
Operation typeOperating DirectionPressure receiving area
mm^2
Air pressure MPa
0.10.20.30.40.50.60.7
4.52Double acting typePush side15.9—3.24.86.48.09.511.1
Pull side12.8—2.63.85.16.47.79.0
Single acting push type15.9——1.93.55.16.68.2
63Double acting typePush side28.2—5.68.511.314.116.919.7
Pull side21.2—4.26.48.510.612.714.8
Single acting push type28.2——5.17.910.713.516.3
83Double acting typePush side50.3—10.115.120.125.230.235.2
Pull side43.2—8.613.017.321.625.930.2
Single acting push type50.3—5.010.015.020.125.130.1
104Double acting typePush side78.57.915.723.631.439.347.155.0
Pull side65.96.613.219.826.433.039.546.1
Single acting push type78.5—8.015.923.731.639.447.3

(N)

Standard table

Standard Cylinder

TypeSymbol
ABCDEFGHIJKLMAAAB
MBDA4.523716210M2 × 0.41.615610M2.5 × 0.45
Depth 3
64⌀2.2
Counterbore ø4.1
Depth 2.2 (both sides)
3
MBDA4624.5816.5312M3 × 0.51.817812M3 × 0.5
Depth 4
75.5⌀2.2
Counterbore ø4.1
Depth 2.2 (both sides)
3.5
MBDA824.5816.5315M3 × 0.51.8211015M3 × 0.5
Depth 4
75.5⌀2.7
Counterbore ø4.8
Depth 3 (both sides)
3.5
MBDA10271017417M4 × 0.72.4231217M3 × 0.5
Depth 4
97⌀2.7
Counterbore ø4.8
Depth 3 (both sides)
4

Sensor Cylinder

TypeSymbol
ABCDEFGHIJKLMNOPAAAB
MBDAS4.527720210M2 × 0.41.6151110M2.5 × 0.45
Depth 3
642.52.83⌀2.2
Counterbore ø4.1
Depth 8.5
7
MBDAS628820312M3 × 0.51.8171212M3 × 0.5
Depth 4
75.5444⌀2.2
Counterbore ø4.1
Depth 8
7
MBDAS827.5819.5315M3 × 0.51.8211415M3 × 0.5
Depth 4
75.54.555⌀2.7
Counterbore ø4.8
Depth 9.5
6.5
MBDAS10301020417M4 × 0.72.4231617M3 × 0.5
Depth 4
975.566⌀2.7
Counterbore ø4.8
Depth 10.5
7

Product features details

Space-saving mounting compact cylinder that is extremely compact

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

MBSAS10X6-R | Drive equipment standard cylinder mini bit cylinder | KOGANEI | MISUMI Thailand