Square & low profile body with more freedom in device design
(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Installation and piping direction can be selected, square and thin body with greater freedom for designing equipment.
■Standard cylinder
■Stroke adjusting cylinder
SGDAP
SGDAPQ
■End keep cylinder
SGDAK
SGDAKQ
Item \ Cylinder diameter mm | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
---|---|---|---|---|---|---|---|---|---|
Operating method | Double acting type | ||||||||
Operating fluid | Air | ||||||||
Operating pressure range MPa | Standard use | 0.15 to 1.0 | 0.1 to 1.0 | ||||||
Scraper specifications | 0.2 to 1.0 | 0.15 to 1.0 | |||||||
Guaranteed pressure resistant MPa | 1.5 | ||||||||
Operating temperature range °C | 0 to +60 (Heat-resistant specification is +120) | ||||||||
Operating speed range mm/s | 100 to 500 | ||||||||
Cushion | Rubber bumper method | ||||||||
Lubrication | Not required (When refueling, turbine oil type 1 "ISO VG320" equivalent) | ||||||||
Piping connection port diameter | M5 × 0.8 | Rc1/8 | Rc1/4 | ||||||
Stroke tolerance mm | 0 to +1.5 |
Cylinder diameter | Reference stroke | Maximum stroke that can be produced |
---|---|---|
12 | 10, 20, 30, 40, 50, 75, 100 | 100 |
16 | ||
20 | 10, 20, 30, 40, 50, 75, 100, 125, 150, 175, 200 | 200 |
25 | ||
32 | ||
40 | ||
50 | ||
63 |
Unit: mm
Usage example
"3 types of mounting are possible for ø6 to 10"
■Top mounting
■Head side mounting
■Bottom mounting
"4 types of mounting are possible for ø12 to 63"
■Top mounting
■Bottom mounting
■Side mounting
■T-slot mounting groove
Square & low profile body with more freedom in device design
Do You Have Problems Like These?
~The mounting and piping directions can be freely selected, expanding the degree of freedom in device design~
Guide rod bearing that can be selected according to the application
Both have a lineup of scraper specifications that prevent the intrusion of dust and dirt.
1. Slide bearing type: It has excellent abrasion resistance and is ideal for lateral load resistance with impact such as stoppers.
2. Roller bearing type: Smooth and highly accurate operation makes it ideal for pushers and lifters.
Piping from 3 directions is possible
The piping position can be selected according to the installation environment, and it corresponds to rational equipment design. Also, in the case of a cylinder compatible with a clean system, the dust collection port can also be piped in 2 directions.
Clean system compatible cylinder
Corresponds to cleanliness, class 5 (equivalent to class 100 of FED-STD209E). (According to Koganei test standard)
Clean form sensor switch
All models are equipped with magnets for sensor switches as standard equipment. Since it is a recessed type, it does not protrude and can be easily installed in a narrow space.
Lineup of end keep cylinders
The end-keeping mechanism that prevents the workpiece from falling due to the interruption of the air source or the decrease in air supply supports stable operation in the vertical direction.
3 types of mounting are possible
Non-ion standard compatible
Since it does not use copper-based materials, it can be used in CRT production lines, etc. (Cylinders compatible with clean systems are excluded)
■Guided jig cylinder ø6/ø8/ø10 (Standard cylinder)
■Guided jig cylinder ø6/ø8/ø10 (Stroke adjusting cylinder)
■Guided jig cylinder ø12 to ø68 (Standard cylinder)
■Guided jig cylinder ø12 to ø63 (Stroke adjusting cylinder)
■Guided jig cylinder ø12 to ø63 (End keep cylinder)
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
SGDA25X150-ZE155A1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | End Locking | Operating Pressure (MPa) | Bearing specification | Stroke adjustment | Sensor specifications | Direction of Piping | Sensor Switches | Lead Wire Length | Number of sensor switches | Max. Operating Pressure (MPa) | End Keep Position | Cylinder Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,574.44 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | 25 | 150 | High rigidity / high precision high class guide / With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0 to 60 | No | 0.1~1 | Sliding bearing type | No | - | Upward direction (Standard) | ZE155 | 1m | 1 | - | - | Standard Cylinder |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Valves | No | With/without scraper | No scraper |
Please check the type/dimensions/specifications of the part SGDA25X150-ZE155A1 in the Drive Device, Guided Jig Cylinder Series series.
Part Number |
---|
SGDA10X10-L-ZE135A2 |
SGDA10X10-L-ZE135B1 |
SGDA10X10-L-ZE135B2 |
SGDA25X150-ZE155A2 |
SGDA25X150-ZE155B1 |
SGDA25X150-ZE155B2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | End Locking | Operating Pressure (MPa) | Bearing specification | Stroke adjustment | Sensor specifications | Direction of Piping | Sensor Switches | Lead Wire Length | Number of sensor switches | Max. Operating Pressure (MPa) | End Keep Position | Cylinder Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,072.55 | 1 Piece(s) | 20 Day(s) | 10 | 10 | High rigidity / high precision high class guide / With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0 to 60 | No | 0.15~1 | Sliding bearing type | No | - | Left side | ZE135 | 1m | 2 | - | - | Standard Cylinder | ||
฿ 6,245.66 | 1 Piece(s) | 20 Day(s) | 10 | 10 | High rigidity / high precision high class guide / With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0 to 60 | No | 0.15~1 | Sliding bearing type | No | - | Left side | ZE135 | 3m | 1 | - | - | Standard Cylinder | ||
฿ 7,296.44 | 1 Piece(s) | 20 Day(s) | 10 | 10 | High rigidity / high precision high class guide / With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0 to 60 | No | 0.15~1 | Sliding bearing type | No | - | Left side | ZE135 | 3m | 2 | - | - | Standard Cylinder | ||
฿ 11,543.52 | 1 Piece(s) | 18 Day(s) | 25 | 150 | High rigidity / high precision high class guide / With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0 to 60 | No | 0.1~1 | Sliding bearing type | No | - | Upward direction (Standard) | ZE155 | 1m | 2 | - | - | Standard Cylinder | ||
฿ 10,602.55 | 1 Piece(s) | 18 Day(s) | 25 | 150 | High rigidity / high precision high class guide / With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0 to 60 | No | 0.1~1 | Sliding bearing type | No | - | Upward direction (Standard) | ZE155 | 3m | 1 | - | - | Standard Cylinder | ||
฿ 11,779.50 | 1 Piece(s) | 18 Day(s) | 25 | 150 | High rigidity / high precision high class guide / With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0 to 60 | No | 0.1~1 | Sliding bearing type | No | - | Upward direction (Standard) | ZE155 | 3m | 2 | - | - | Standard Cylinder |
How can we improve?
How can we improve?