1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drive Device, Guided Jig Cylinder Series (Part Number)

WITH GUIDE

Drive Device, Guided Jig Cylinder Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,063.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.
  • [Information About the End of Sales]Part number: KOG1SGDAP will be discontinued in April 2022.

Product Description

Installation and piping direction can be selected, square and thin body with greater freedom for designing equipment.

Product Specifications

■Standard cylinder

Drive Device, Guided Jig Cylinder Series: Related images
SGDAF
SGDAQ
SGDAQY
SGDAY

 

■Stroke adjusting cylinder

Drive Device, Guided Jig Cylinder Series: Related images

SGDAP
SGDAPQ

■End keep cylinder

Drive Device, Guided Jig Cylinder Series: Related images

SGDAK
SGDAKQ

Item \ Cylinder diameter mm1216202532405063
Operating methodDouble acting type
Operating fluidAir
Operating pressure range
MPa
Standard use0.15 to 1.00.1 to 1.0
Scraper specifications0.2 to 1.00.15 to 1.0
Guaranteed pressure resistant MPa1.5
Operating temperature range °C0 to +60 (Heat-resistant specification is +120)
Operating speed range mm/s100 to 500
CushionRubber bumper method
LubricationNot required (When refueling, turbine oil type 1 "ISO VG320" equivalent)
Piping connection port diameterM5 × 0.8Rc1/8Rc1/4
Stroke tolerance mm0 to +1.5

Cylinder diameter and stroke

Cylinder diameterReference strokeMaximum stroke that can be produced
1210, 20, 30, 40, 50, 75, 100100
16
2010, 20, 30, 40, 50, 75, 100, 125, 150, 175, 200200
25
32
40
50
63

Unit: mm

Usage example

"3 types of mounting are possible for ø6 to 10"

■Top mounting

Drive Device, Guided Jig Cylinder Series: Related images

■Head side mounting

Drive Device, Guided Jig Cylinder Series: Related images

■Bottom mounting

Drive Device, Guided Jig Cylinder Series: Related images

"4 types of mounting are possible for ø12 to 63"

■Top mounting

Drive Device, Guided Jig Cylinder Series: Related images

■Bottom mounting

Drive Device, Guided Jig Cylinder Series: Related images

■Side mounting

Drive Device, Guided Jig Cylinder Series: Related images

■T-slot mounting groove

Drive Device, Guided Jig Cylinder Series: Related images

Product features details

Square & low profile body with more freedom in device design

Do You Have Problems Like These?

Problem 1
I want to freely select the cylinder mounting / piping direction
Drive Device, Guided Jig Cylinder Series solves your problems.
Solution 1:
The mounting and piping directions can be freely selected, expanding the degree of freedom in device design.

~The mounting and piping directions can be freely selected, expanding the degree of freedom in device design~

Guide rod bearing that can be selected according to the application
Both have a lineup of scraper specifications that prevent the intrusion of dust and dirt.
1. Slide bearing type: It has excellent abrasion resistance and is ideal for lateral load resistance with impact such as stoppers.
2. Roller bearing type: Smooth and highly accurate operation makes it ideal for pushers and lifters.

Piping from 3 directions is possible
The piping position can be selected according to the installation environment, and it corresponds to rational equipment design. Also, in the case of a cylinder compatible with a clean system, the dust collection port can also be piped in 2 directions.

Clean system compatible cylinder
Corresponds to cleanliness, class 5 (equivalent to class 100 of FED-STD209E). (According to Koganei test standard)

Clean form sensor switch
All models are equipped with magnets for sensor switches as standard equipment. Since it is a recessed type, it does not protrude and can be easily installed in a narrow space.

Lineup of end keep cylinders
The end-keeping mechanism that prevents the workpiece from falling due to the interruption of the air source or the decrease in air supply supports stable operation in the vertical direction.

3 types of mounting are possible

Non-ion standard compatible
Since it does not use copper-based materials, it can be used in CRT production lines, etc. (Cylinders compatible with clean systems are excluded)

Selection support information

Order Code

■Guided jig cylinder ø6/ø8/ø10 (Standard cylinder)

Drive Device, Guided Jig Cylinder Series: Related images

■Guided jig cylinder ø6/ø8/ø10 (Stroke adjusting cylinder)

Drive Device, Guided Jig Cylinder Series: Related images

■Guided jig cylinder ø12 to ø68 (Standard cylinder)

Drive Device, Guided Jig Cylinder Series: Related images

■Guided jig cylinder ø12 to ø63 (Stroke adjusting cylinder)

Drive Device, Guided Jig Cylinder Series: Related images

■Guided jig cylinder ø12 to ø63 (End keep cylinder)

Drive Device, Guided Jig Cylinder Series: Related images

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
SGDA25X175-ZE135B3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Operating Pressure
(MPa)
Bearing specification Stroke adjustment Sensor specifications Direction of Piping Sensor Switches Lead Wire Length Number of sensor switches Max. Operating Pressure
(MPa)
End Keep Position Cylinder Specifications

฿ 12,742.81

WITH GUIDE 1 Piece(s) 18 Day(s) 25175High rigidity / high precision high class guide / With rod detent functionNon-use of Copper and fluoropolymer-based Material (Partially Plating)0 to 60No0.1~1Sliding bearing typeNo-Upward direction (Standard)ZE1353m3--Standard Cylinder

Loading...

  1. 1
 

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Valves No With/without scraper No scraper

Please check the type/dimensions/specifications of the part SGDA25X175-ZE135B3 in the Drive Device, Guided Jig Cylinder Series series.

Products with similar specification

Part Number
SGDA10X10-L-ZE135A2
SGDA10X10-L-ZE135B1
SGDA10X10-L-ZE135B2
SGDA25X175-ZE155A1
SGDA25X175-ZE155A2
SGDA25X175-ZE155B1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Operating Pressure
(MPa)
Bearing specification Stroke adjustment Sensor specifications Direction of Piping Sensor Switches Lead Wire Length Number of sensor switches Max. Operating Pressure
(MPa)
End Keep Position Cylinder Specifications

฿ 7,072.55

1 Piece(s) 20 Day(s) 1010High rigidity / high precision high class guide / With rod detent functionNon-use of Copper and fluoropolymer-based Material (Partially Plating)0 to 60No0.15~1Sliding bearing typeNo-Left sideZE1351m2--Standard Cylinder

฿ 6,245.66

1 Piece(s) 20 Day(s) 1010High rigidity / high precision high class guide / With rod detent functionNon-use of Copper and fluoropolymer-based Material (Partially Plating)0 to 60No0.15~1Sliding bearing typeNo-Left sideZE1353m1--Standard Cylinder

฿ 7,296.44

1 Piece(s) 20 Day(s) 1010High rigidity / high precision high class guide / With rod detent functionNon-use of Copper and fluoropolymer-based Material (Partially Plating)0 to 60No0.15~1Sliding bearing typeNo-Left sideZE1353m2--Standard Cylinder

฿ 10,846.07

1 Piece(s) 18 Day(s) 25175High rigidity / high precision high class guide / With rod detent functionNon-use of Copper and fluoropolymer-based Material (Partially Plating)0 to 60No0.1~1Sliding bearing typeNo-Upward direction (Standard)ZE1551m1--Standard Cylinder

฿ 11,815.15

1 Piece(s) 18 Day(s) 25175High rigidity / high precision high class guide / With rod detent functionNon-use of Copper and fluoropolymer-based Material (Partially Plating)0 to 60No0.1~1Sliding bearing typeNo-Upward direction (Standard)ZE1551m2--Standard Cylinder

฿ 10,832.34

1 Piece(s) 18 Day(s) 25175High rigidity / high precision high class guide / With rod detent functionNon-use of Copper and fluoropolymer-based Material (Partially Plating)0 to 60No0.1~1Sliding bearing typeNo-Upward direction (Standard)ZE1553m1--Standard Cylinder