(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rectangular, space-saving cylinders in which the cylinder switch is integrally housed in the body. The overall length of the cylinder has been minimized. The body structure has been optimized for short strokes and long strokes. There is a guide on both sides, ensuring high-accuracy, high-rigidity and allowing for use in space-saving applications. Compliant with a broad variety of types for use in different environments and applications, including as a lifter or pusher.
[Features]
· Includes 2-guide rods that use either sliding type or roller type bearings. The high non-rotating accuracy and high runout accuracy helps improve the accuracy of the device to be embedded.
· A cylinder with 2-guide rods, high-rigidity and excellent strength against lateral loads.
· Available with an end plate that is made either of aluminum (standard) or steel (optional).
· The inclusion of the guide rods means there is no need to add a separate anti-rotation mechanism, thus keeping the device to be embedded compact.
[Applications]
· Ideal for lifters, pushers, etc.
Part Number |
---|
STL-B-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-[0.5,D,H,R,T]-[F,M1,M] |
STL-B-[32,40,50,63,80]C-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-B-[32,40,50,63,80]C-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-B-L1-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-[0.5,D,H,R,T]-[F,M1,M] |
STL-B-L1-[40,50,63,80]C-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-B-L1-[40,50,63,80]C-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BC-[25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BC-[25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BC-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BC-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BF-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200]-[0.5,D,H,R,T]-F |
STL-BF-L1-[40,50,63,80]-[50,75,100,125,150,175,200] |
STL-BF-L1-[40,50,63,80]-[50,75,100,125,150,175,200]-F |
STL-BG1-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BG1-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BG1-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BG1-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BG2-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BG3-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BG4-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BG4-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BG-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BG-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BG-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BG-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BO-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300] |
STL-BO-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300]-F |
STL-BO-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300] |
STL-BO-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300]-F |
STL-BP-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BP-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BP-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BP-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BQ-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-H |
STL-BQ-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-H-F |
STL-BQ-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-R |
STL-BQ-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-R-F |
STL-BQ-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375]-H |
STL-BQ-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375]-H-F |
STL-BQ-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375]-R |
STL-BQ-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375]-R-F |
STL-BT2-[12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BT2-[12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BT2-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BT2-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BT-[12,16,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-BT-[12,16,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-BV1-[20,25,32,40,50,63]-[50,75,100]-[1,2,3] |
STL-BV1-[20,25,32,40,50,63]-[50,75,100]-[1,2,3]-F |
STL-BV1-L1-[40,50,63]-[50,75,100]-[1,2,3] |
STL-BV1-L1-[40,50,63]-[50,75,100]-[1,2,3]-F |
STL-BV1S-[20,25,32,40,50,63]-[50,75,100]-[1,2,3] |
STL-BV1S-[20,25,32,40,50,63]-[50,75,100]-[1,2,3]-F |
STL-BV1S-L1-[40,50,63]-[50,75,100]-[1,2,3] |
STL-BV1S-L1-[40,50,63]-[50,75,100]-[1,2,3]-F |
STL-BV2-[20,25,32,40,50,63]-[50,75,100]-[1,2,3] |
STL-BV2-[20,25,32,40,50,63]-[50,75,100]-[1,2,3]-F |
STL-BV2-L1-[40,50,63]-[50,75,100]-[1,2,3] |
STL-BV2-L1-[40,50,63]-[50,75,100]-[1,2,3]-F |
STL-BV2S-[20,25,32,40,50,63]-[50,75,100]-[1,2,3] |
STL-BV2S-[20,25,32,40,50,63]-[50,75,100]-[1,2,3]-F |
STL-BV2S-L1-[40,50,63]-[50,75,100]-[1,2,3] |
STL-BV2S-L1-[40,50,63]-[50,75,100]-[1,2,3]-F |
STL-M-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-[0.5,D,H,R,T]-[F,M1,M] |
STL-M-[32,40,50,63,80]C-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-M-[32,40,50,63,80]C-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-M-L1-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-[0.5,D,H,R,T]-[F,M1,M] |
STL-M-L1-[40,50,63,80]C-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-M-L1-[40,50,63,80]C-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-MC-[25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-MC-[25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-MC-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-MC-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-MF-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200]-[0.5,D,H,R,T]-F |
STL-MF-L1-[40,50,63,80]-[50,75,100,125,150,175,200] |
STL-MF-L1-[40,50,63,80]-[50,75,100,125,150,175,200]-F |
STL-MG1-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-MG1-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-MG1-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-MG1-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-MG2-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-MG3-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-MG4-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-MG4-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-MG-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-MG-[20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-MG-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400] |
STL-MG-L1-[40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300,325,350,375,400]-F |
STL-MO-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300] |
STL-MO-[8,12,16,20,25,32,40,50,63,80]-[50,75,100,125,150,175,200,225,250,275,300]-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | End Locking | Valves | Operating Pressure (MPa) | Cushion | Bearing Type | Valve Mounting Direction | Operating Direction | Specifications | Cushion | Applicable to High-Field Resistant Switch | End Plate Material | Fall Prevention Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | COMBINED FUNCTIONS | 1 Piece(s) | 41 Day(s) | 8 ~ 32 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | - | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~100)~1.0 | - | Rolling Bearing | - | - | Standard | Rubber Cushion | - | Aluminum / SUS / Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 32 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2~1.0 | Rubber Air Cushion | Rolling Bearing | - | - | - | - | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 32 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2~1.0 | Rubber Air Cushion | Rolling Bearing | - | - | - | - | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 41 Day(s) | 8 ~ 32 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | - | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~100)~1.0 | - | Rolling Bearing | - | - | Standard | Rubber Cushion | - | Aluminum / SUS / Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2~1.0 | Rubber Air Cushion | Rolling Bearing | - | - | - | - | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2~1.0 | Rubber Air Cushion | Rolling Bearing | - | - | - | - | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 25 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ25) 0.1 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Standard | Air Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 25 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ25) 0.1 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Standard | Air Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 12 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ25) 0.1 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Standard | Air Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 12 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ25) 0.1 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Standard | Air Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 8 ~ 80 | 50 ~ 200 | High rigidity / high precision guide / With rod detent function | Micro‐Velocity | 5~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 200 | High rigidity / high precision guide / With rod detent function | Micro‐Velocity | 5~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 200 | High rigidity / high precision guide / With rod detent function | Micro‐Velocity | 5~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Coil Scraper Type | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Coil Scraper Type | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Coil Scraper Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Coil Scraper Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Cutting Oil Resistant Type (Gasket: NBR) | Rubber Cushion | No | - | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Cutting Oil Resistant Type (Gasket: FKM) | Rubber Cushion | No | - | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15~1.0 | - | Rolling Bearing | - | - | Sputtering Adhesion Prevention Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15~1.0 | - | Rolling Bearing | - | - | Sputtering Adhesion Prevention Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 37 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Powerful Scraper Type | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 37 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Powerful Scraper Type | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Powerful Scraper Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | Powerful Scraper Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 8 ~ 80 | 50 ~ 300 | High rigidity / high precision guide / With rod detent function | Low Friction (Internal Resistance) | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | Low-Speed Type | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 8 ~ 80 | 50 ~ 300 | High rigidity / high precision guide / With rod detent function | Low Friction (Internal Resistance) | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | Low-Speed Type | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 300 | High rigidity / high precision guide / With rod detent function | Low Friction (Internal Resistance) | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | Low-Speed Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 300 | High rigidity / high precision guide / With rod detent function | Low Friction (Internal Resistance) | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | Low-Speed Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 8 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function / Stroke with Adjustment | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ8~25) 0.15(φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 8 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function / Stroke with Adjustment | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ8~25) 0.15(φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function / Stroke with Adjustment | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ8~25) 0.15(φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function / Stroke with Adjustment | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ8~25) 0.15(φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 44 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | No | Standard | Head Side | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 44 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | No | Steel | Head Side | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 44 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | No | Standard | Rod Side | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 44 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | No | Steel | Rod Side | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 375 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | Presence | Standard | Head Side | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 375 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | Presence | Steel | Head Side | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 375 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | Presence | Standard | Rod Side | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 375 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Rolling Bearing | - | - | - | Rubber Cushion | Presence | Steel | Rod Side | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 12 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ12~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | Gasket Material: Fluorine Rubber | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 12 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ12~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | Gasket Material: Fluorine Rubber | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ12~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | Gasket Material: Fluorine Rubber | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ12~25) 0.1(φ32~80)~1.0 | - | Rolling Bearing | - | - | Gasket Material: Fluorine Rubber | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 12 Day(s) | 12 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Heat Resistant | 5~120 | Not Provided | No | 0.2 (Tube I.D. φ12~25) 0.15(φ32~80)~1.0 | - | Rolling Bearing | - | - | - | No | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 12 Day(s) | 12 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Heat Resistant | 5~120 | Not Provided | No | 0.2 (Tube I.D. φ12~25) 0.15(φ32~80)~1.0 | - | Rolling Bearing | - | - | - | No | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Front of Valve | Extruded when Energized | Valve Mount Type | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Front of Valve | Extruded when Energized | Valve Mount Type | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Front of Valve | Extruded when Energized | Valve Mount Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Front of Valve | Extruded when Energized | Valve Mount Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Side of Valve | Extruded when Energized | Valve Mount Type | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Side of Valve | Extruded when Energized | Valve Mount Type | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Side of Valve | Extruded when Energized | Valve Mount Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Side of Valve | Extruded when Energized | Valve Mount Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Front of Valve | Retracted when Energized | Valve Mount Type | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Front of Valve | Retracted when Energized | Valve Mount Type | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Front of Valve | Retracted when Energized | Valve Mount Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Front of Valve | Retracted when Energized | Valve Mount Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Side of Valve | Retracted when Energized | Valve Mount Type | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Side of Valve | Retracted when Energized | Valve Mount Type | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Side of Valve | Retracted when Energized | Valve Mount Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 63 | 50 ~ 100 | High rigidity / high precision guide / With rod detent function | Standard | -5~50 | Not Provided | Presence | 0.15~0.7 | - | Rolling Bearing | On Side of Valve | Retracted when Energized | Valve Mount Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 41 Day(s) | 8 ~ 32 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | - | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~100)~1.0 | - | Slide Bearing | - | - | Standard | Rubber Cushion | - | Aluminum / SUS / Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 32 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2~1.0 | Rubber Air Cushion | Slide Bearing | - | - | - | - | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 32 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2~1.0 | Rubber Air Cushion | Slide Bearing | - | - | - | - | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 41 Day(s) | 8 ~ 32 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | - | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~100)~1.0 | - | Slide Bearing | - | - | Standard | Rubber Cushion | - | Aluminum / SUS / Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2~1.0 | Rubber Air Cushion | Slide Bearing | - | - | - | - | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2~1.0 | Rubber Air Cushion | Slide Bearing | - | - | - | - | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 25 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ25) 0.1 (φ32~80)~1.0 | - | Slide Bearing | - | - | Standard | Air Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 25 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ25) 0.1 (φ32~80)~1.0 | - | Slide Bearing | - | - | Standard | Air Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ25) 0.1 (φ32~80)~1.0 | - | Slide Bearing | - | - | Standard | Air Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ25) 0.1 (φ32~80)~1.0 | - | Slide Bearing | - | - | Standard | Air Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 8 ~ 80 | 50 ~ 200 | High rigidity / high precision guide / With rod detent function | Micro‐Velocity | 5~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Slide Bearing | - | - | - | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 200 | High rigidity / high precision guide / With rod detent function | Micro‐Velocity | 5~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Slide Bearing | - | - | - | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 200 | High rigidity / high precision guide / With rod detent function | Micro‐Velocity | 5~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Slide Bearing | - | - | - | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Slide Bearing | - | - | Coil Scraper Type | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Slide Bearing | - | - | Coil Scraper Type | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Slide Bearing | - | - | Coil Scraper Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Slide Bearing | - | - | Coil Scraper Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Slide Bearing | - | - | Cutting Oil Resistant Type (Gasket: NBR) | Rubber Cushion | No | - | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Slide Bearing | - | - | Cutting Oil Resistant Type (Gasket: FKM) | Rubber Cushion | No | - | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15~1.0 | - | Slide Bearing | - | - | Sputtering Adhesion Prevention Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.15~1.0 | - | Slide Bearing | - | - | Sputtering Adhesion Prevention Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Slide Bearing | - | - | Powerful Scraper Type | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 20 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Slide Bearing | - | - | Powerful Scraper Type | Rubber Cushion | No | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Slide Bearing | - | - | Powerful Scraper Type | Rubber Cushion | Presence | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 24 Day(s) | 40 ~ 80 | 50 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~80)~1.0 | - | Slide Bearing | - | - | Powerful Scraper Type | Rubber Cushion | Presence | Steel | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 12 Day(s) | 8 ~ 80 | 50 ~ 300 | High rigidity / high precision guide / With rod detent function | Low Friction (Internal Resistance) | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Slide Bearing | - | - | Low-Speed Type | Rubber Cushion | No | Standard | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 12 Day(s) | 8 ~ 80 | 50 ~ 300 | High rigidity / high precision guide / With rod detent function | Low Friction (Internal Resistance) | -10~60 | Not Provided | No | 0.15 (Tube I.D. φ8~25) 0.1(φ32~80)~1.0 | - | Slide Bearing | - | - | Low-Speed Type | Rubber Cushion | No | Steel | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Stroke | Long Stroke |
How can we improve?
How can we improve?