(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Weight reduction and resource saving have been achieved. In addition, the guide rod bearing has been improved, and the metal bearing material and bearing structure have been changed to achieve high lateral load resistance and stable operation.
[Features]
・ Metal bearing material and bearing structure have been modified to achieve high lateral load resistance and stable operation.
・ Hex key is used to attach the piston rod. No special tools required for maintenance.
・ The aluminum body shape of the cylinder body has been reviewed to achieve weight reduction and resource saving.
・ Easy piping processing and improved visibility of the cylinder switch.
[Applications]
・ Ideal for applications that require lateral load resistance.
Part Number |
---|
STG-[B,M]-[12,16,20,25,32,40,50,63,80,100]-[10,20,25,30,40,50,75,100,125,150,175,200,250,300,350,400] |
STG-[B,M]-[12,16,20,25,32,40,50,63,80,100]-[10,20,25,30,40,50,75,100,125,150,175,200,250,300,350,400]-P6 |
STG-B-12-10 |
STG-B-12-20 |
STG-B-12-30 |
STG-B-12-40 |
STG-B-12-75 |
STG-B-12-100 |
STG-B-16-10 |
STG-B-16-20 |
STG-B-16-30 |
STG-B-16-40 |
STG-B-16-75 |
STG-B-20-20 |
STG-B-20-30 |
STG-B-20-40 |
STG-B-20-50 |
STG-B-20-75 |
STG-B-20-100 |
STG-B-25-40 |
STG-B-25-50 |
STG-B-25-75 |
STG-B-25-100 |
STG-B-32-50 |
STG-B-32-75 |
STG-B-32-100 |
STG-B-40-25 |
STG-B-40-50 |
STG-B-40-75 |
STG-B-40-100 |
STG-B-50-25 |
STG-B-50-50 |
STG-B-50-75 |
STG-B-50-100 |
STG-B-63-25 |
STG-B-63-50 |
STG-B-63-75 |
STG-B-63-100 |
STG-B-[32,40,50,63]C-[25,50,75,100,125,150,175,200,250,300,350,400] |
STG-BC-[16,20,25,32,40,50,63]-[25,50,75,100,125,150,175,200,250,300,350,400] |
STG-BG1-[20,25,32,40,50,63]-[20,25,30,40,50,75,100,125,150,175,200,250,300,350,400] |
STG-BG4-[40,50,63]-[25,50,75,100,125,150,175,200,250,300,350,400] |
STG-BG-[20,25,32,40,50,63]-[20,25,30,40,50,75,100,125,150,175,200,250,300,350,400] |
STG-BQ-[20,25,32,40,50,63]-[25,50,75,100,125,150,175,200,250,300,350,400]-H |
STG-BQ-[20,25,32,40,50,63]-[25,50,75,100,125,150,175,200,250,300,350,400]-R |
STG-M-12-10 |
STG-M-12-20 |
STG-M-12-30 |
STG-M-12-50 |
STG-M-12-75 |
STG-M-16-10 |
STG-M-16-30 |
STG-M-16-40 |
STG-M-20-20 |
STG-M-20-30 |
STG-M-20-40 |
STG-M-20-50 |
STG-M-20-100 |
STG-M-25-30 |
STG-M-25-75 |
STG-M-25-100 |
STG-M-32-25 |
STG-M-32-100 |
STG-M-40-25 |
STG-M-40-75 |
STG-M-40-100 |
STG-M-50-25 |
STG-M-50-50 |
STG-M-50-75 |
STG-M-50-100 |
STG-M-63-25 |
STG-M-63-50 |
STG-M-63-75 |
STG-M-63-100 |
STG-M-[32,40,50,63]C-[25,50,75,100,125,150,175,200,250,300,350,400] |
STG-MC-[16,20,25,32,40,50,63]-[25,50,75,100,125,150,175,200,250,300,350,400] |
STG-MG1-[20,25,32,40,50,63]-[20,25,30,40,50,75,100,125,150,175,200,250,300,350,400] |
STG-MG2-[20,25,32,40,50,63]-[20,25,30,40,50,75,100,125,150,175,200,250,300,350,400] |
STG-MG3-[20,25,32,40,50,63]-[20,25,30,40,50,75,100,125,150,175,200,250,300,350,400] |
STG-MG4-[40,50,63]-[25,50,75,100,125,150,175,200,250,300,350,400] |
STG-MG-[20,25,32,40,50,63]-[20,25,30,40,50,75,100,125,150,175,200,250,300,350,400] |
STG-MQ-[20,25,32,40,50,63]-[25,50,75,100,125,150,175,200,250,300,350,400]-H |
STG-MQ-[20,25,32,40,50,63]-[25,50,75,100,125,150,175,200,250,300,350,400]-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | End Locking | Valves | Operating Pressure (MPa) | Cushion | Bearing Type | Specifications | Cushion | Option | Fall Prevention Mechanism Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | COMBINED FUNCTIONS | 1 Piece(s) | 21 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 12 ~ 100 | 10 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15 (Tube I.D. φ12~25) 0.1(φ32~100)~1.0 | - | Rolling Bearing / Slide Bearing | Standard | No | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 21 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 12 ~ 100 | 10 ~ 400 | High rigidity / high precision guide / With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | [Not Provided] No (Standard) | No | 0.15 (Tube I.D. φ12~25) 0.1(φ32~100)~1.0 | - | Rolling Bearing / Slide Bearing | Standard | No | With option | - | ||
฿ 4,752.66 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 10 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 4,877.33 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 20 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 5,384.42 | COMBINED FUNCTIONS | 1 Piece(s) | 7 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 30 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 5,518.91 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 40 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 6,000.52 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 5,900.48 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 5,492.88 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 16 | 10 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 5,233.04 | COMBINED FUNCTIONS | 1 Piece(s) | 7 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 16 | 20 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 5,361.40 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 16 | 30 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 5,900.73 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 16 | 40 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 6,382.33 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 16 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 7,521.36 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 20 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 7,888.07 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 30 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 8,872.79 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 40 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 8,617.85 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 50 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 10,252.52 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 11,233.07 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 9,258.94 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 25 | 40 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 9,675.46 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 25 | 50 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 9,963.70 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 25 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 11,753.73 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 25 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 9,380.61 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 32 | 50 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 11,168.00 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 32 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 12,244.01 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 32 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 9,428.15 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 40 | 25 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 9,773.00 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 40 | 50 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 11,588.85 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 40 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 12,669.21 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 40 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 10,794.87 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 50 | 25 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 12,148.55 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 50 | 50 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 13,515.27 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 50 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 14,868.97 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 50 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 10,561.45 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 63 | 25 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.1~1.0 | - | Rolling Bearing | - | Rubber Cushion | - | - | ||
฿ 12,712.60 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 63 | 50 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.1~1.0 | - | Rolling Bearing | - | Rubber Cushion | - | - | ||
฿ 14,061.96 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 63 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.1~1.0 | - | Rolling Bearing | - | Rubber Cushion | - | - | ||
฿ 15,415.66 | COMBINED FUNCTIONS | 1 Piece(s) | 60 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 63 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.1~1.0 | - | Rolling Bearing | - | Rubber Cushion | - | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 32 ~ 63 | 25 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.2~1.0 | Rubber Air Cushion | Rolling Bearing | Standard | - | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 12 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 16 ~ 63 | 25 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15 (Tube I.D. φ16~25) 0.1 (φ32~63)~1.0 | - | Rolling Bearing | Standard | Air Cushion | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 20 ~ 63 | 20 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~63)~1.0 | - | Rolling Bearing | Coil Scraper Type | Rubber Cushion | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 40 ~ 63 | 25 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Sputtering Adhesion Prevention Type | Rubber Cushion | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 20 ~ 63 | 20 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~63)~1.0 | - | Rolling Bearing | Powerful Scraper Type | Rubber Cushion | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 20 ~ 63 | 25 ~ 400 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~63)~1.0 | - | Rolling Bearing | Fall prevention type | Rubber Cushion | With option | Head Side | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 20 ~ 63 | 25 ~ 400 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~63)~1.0 | - | Rolling Bearing | Fall prevention type | Rubber Cushion | With option | Rod Side | ||
฿ 3,597.49 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 10 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 3,948.28 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 20 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 3,747.85 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 30 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 3,901.87 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 50 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 4,092.55 | COMBINED FUNCTIONS | 1 Piece(s) | 7 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 12 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 3,949.54 | COMBINED FUNCTIONS | 1 Piece(s) | 7 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 16 | 10 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 4,103.57 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 16 | 30 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 4,180.57 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 16 | 40 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 6,487.22 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 20 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 6,630.24 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 30 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 6,773.25 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 40 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 6,916.28 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 50 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 7,624.04 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 20 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 7,011.63 | COMBINEDFUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 25 | 30 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 7,679.04 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 25 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 8,045.76 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 25 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 7,323.33 | COMBINEDFUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 32 | 25 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 8,423.48 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 32 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 7,701.06 | COMBINED FUNCTIONS | 1 Piece(s) | 5 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 40 | 25 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 8,441.82 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 40 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 8,808.54 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 40 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 8,808.54 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 50 | 25 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 9,479.63 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 50 | 50 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 10,920.69 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 50 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 11,645.27 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] With Guide | 50 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.1~1.0 | - | Plain Bearing | Standard | Rubber cushion | Standard product (No options) | - | ||
฿ 10,018.22 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 63 | 25 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.1~1.0 | - | Slide Bearing | - | Rubber Cushion | - | - | ||
฿ 9,989.36 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 63 | 50 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.1~1.0 | - | Slide Bearing | - | Rubber Cushion | - | - | ||
฿ 10,664.12 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 63 | 75 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.1~1.0 | - | Slide Bearing | - | Rubber Cushion | - | - | ||
฿ 11,335.21 | COMBINED FUNCTIONS | 1 Piece(s) | 3 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 63 | 100 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | Not Provided | No | 0.1~1.0 | - | Slide Bearing | - | Rubber Cushion | - | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 12 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 32 ~ 63 | 25 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.2~1.0 | Rubber Air Cushion | Slide Bearing | Standard | - | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 12 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 16 ~ 63 | 25 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15 (Tube I.D. φ16~25) 0.1 (φ32~63)~1.0 | - | Slide Bearing | Standard | Air Cushion | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 20 ~ 63 | 20 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~63)~1.0 | - | Slide Bearing | Coil Scraper Type | Rubber Cushion | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 20 ~ 63 | 20 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~63)~1.0 | - | Slide Bearing | Cutting Oil Resistant Type (Gasket: NBR) | Rubber Cushion | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 20 ~ 63 | 20 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~63)~1.0 | - | Slide Bearing | Cutting Oil Resistant Type (Gasket: FKM) | Rubber Cushion | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 40 ~ 63 | 25 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Slide Bearing | Sputtering Adhesion Prevention Type | Rubber Cushion | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 12 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 20 ~ 63 | 20 ~ 400 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~63)~1.0 | - | Slide Bearing | Powerful Scraper Type | Rubber Cushion | With option | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 20 ~ 63 | 25 ~ 400 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~63)~1.0 | - | Slide Bearing | - | Rubber Cushion | With option | Head Side | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 25 Day(s) | Double Acting | Single Rods | [With Guide] Guided | 20 ~ 63 | 25 ~ 400 | High rigidity / high precision guide / Fall Prevention / With rod detent function | Standard | -10~60 | - | No | 0.2 (Tube I.D. φ20, 25) 0.15 (φ32~63)~1.0 | - | Slide Bearing | - | Rubber Cushion | With option | Rod Side |
Loading...
How can we improve?
How can we improve?