1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Space-Saving Compact Cylinder, MSD Series

SPACE SAVING STRUCTURE

Space-Saving Compact Cylinder, MSD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Small caliber series with super compact cylinder

Part Number
MSD-F-[6,​8]-[5,​10,​15,​20,​25,​30]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)

-

SPACE SAVING STRUCTURE 1 Piece(s) 25 Day(s) 6 ~ 85 ~ 30

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function Standard Environment, Applications Micro‐Velocity Operating Temperature(°C) 5::60
End Locking Not Provided Valves No Operating Pressure(MPa) 0.15::1.0
With or Without Switch No