(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
The flaps (covers) can be opened and closed from either side.
Excellent safety and durability, easy-to-handle smooth motion.
All linear motion moving parts protect cables and hoses following complex motion.
Standard type open-close flap, full cover HPO series.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Height H1 (mm) | Inner Width W1 (mm) | Bending Radius R (mm) | Max. Cable O.D. Dp (Ø) | Pitch P (mm) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 92.90 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 14 | 30 | 10 | 20 | 1 | ||
฿ 187.35 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 14 | 30 | 10 | 20 | 2 | ||
฿ 272.52 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 14 | 30 | 10 | 20 | 3 | ||
฿ 351.48 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 14 | 30 | 10 | 20 | 4 | ||
฿ 431.61 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 14 | 30 | 10 | 20 | 5 | ||
฿ 509.42 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 14 | 30 | 10 | 20 | 6 | ||
฿ 571.74 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 14 | 30 | 10 | 20 | 7 | ||
฿ 650.71 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 14 | 30 | 10 | 20 | 8 | ||
฿ 711.48 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 14 | 30 | 10 | 20 | 9 | ||
฿ 781.16 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 10 | ||
฿ 846.58 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 11 | ||
฿ 918.58 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 12 | ||
฿ 948.00 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 13 | ||
฿ 973.94 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 14 | ||
฿ 1,023.87 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 15 | ||
฿ 1,091.23 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 16 | ||
฿ 1,159.35 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 17 | ||
฿ 1,225.55 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 18 | ||
฿ 1,290.97 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 19 | ||
฿ 1,257.29 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 20 | ||
฿ 1,300.65 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 21 | ||
฿ 1,308.00 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 22 | ||
฿ 1,367.61 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 23 | ||
฿ 1,426.84 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 24 | ||
฿ 1,486.45 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 25 | ||
฿ 1,545.68 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 26 | ||
฿ 1,605.29 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 27 | ||
฿ 1,664.52 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 28 | ||
฿ 1,724.13 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 29 | ||
฿ 1,783.35 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 30 | ||
฿ 1,842.97 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 31 | ||
฿ 1,878.39 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 32 | ||
฿ 1,935.98 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 33 | ||
฿ 1,993.57 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 34 | ||
฿ 2,051.18 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 35 | ||
฿ 2,108.77 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 36 | ||
฿ 2,166.37 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 37 | ||
฿ 2,223.96 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 38 | ||
฿ 2,281.56 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 39 | ||
฿ 2,339.16 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 40 | ||
฿ 2,396.76 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 41 | ||
฿ 2,454.35 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 42 | ||
฿ 2,511.94 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 43 | ||
฿ 2,569.54 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 44 | ||
฿ 2,627.14 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 45 | ||
฿ 2,684.74 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 46 | ||
฿ 2,742.97 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 47 | ||
฿ 2,801.42 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 48 | ||
฿ 2,859.87 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 49 | ||
฿ 2,917.94 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 14 | 30 | 10 | 20 | 50 | ||
฿ 103.74 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 20 | 30 | 10 | 20 | 1 | ||
฿ 200.90 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 20 | 30 | 10 | 20 | 2 | ||
฿ 291.87 | PLARAIL CHAIN | 1 Piece(s) | Same day | 10 | 13 | 20 | 30 | 10 | 20 | 3 | ||
฿ 382.06 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 4 | ||
฿ 469.55 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 5 | ||
฿ 542.32 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 6 | ||
฿ 629.81 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 7 | ||
฿ 699.87 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 8 | ||
฿ 777.68 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 9 | ||
฿ 851.61 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 10 | ||
฿ 931.74 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 11 | ||
฿ 968.13 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 12 | ||
฿ 1,000.65 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 13 | ||
฿ 1,057.16 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 14 | ||
฿ 1,131.87 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 15 | ||
฿ 1,205.42 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 16 | ||
฿ 1,277.81 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 17 | ||
฿ 1,251.87 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 18 | ||
฿ 1,301.81 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 19 | ||
฿ 1,315.74 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 20 | ||
฿ 1,381.55 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 21 | ||
฿ 1,446.97 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 22 | ||
฿ 1,512.77 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 23 | ||
฿ 1,578.58 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 24 | ||
฿ 1,644.39 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 25 | ||
฿ 1,710.19 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 26 | ||
฿ 1,776.00 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 27 | ||
฿ 1,841.81 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 28 | ||
฿ 1,880.49 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 29 | ||
฿ 1,944.11 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 30 | ||
฿ 2,007.73 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 31 | ||
฿ 2,071.36 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 32 | ||
฿ 2,134.99 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 33 | ||
฿ 2,198.62 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 34 | ||
฿ 2,262.24 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 35 | ||
฿ 2,325.87 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 36 | ||
฿ 2,389.50 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 37 | ||
฿ 2,453.81 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 38 | ||
฿ 2,518.45 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 39 | ||
฿ 2,582.71 | PLARAIL CHAIN | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20 | 30 | 10 | 20 | 40 |
Loading...
Type | Square type | Cover Type | Full Cover | Properties | Standard |
---|---|---|---|---|---|
Number of Divided Sections inside Carrier | No | Operating Speed(m/s) | 2.5 | Cable Insertion Surface | Outer Peripheral Surface |
Cable Insertion Type | Snap(Opening and Closing) | Motion Type | two-dimensional motion | Operating Temperature Range(°C) | -10:80 |
Carrier Material | Resin | Appearance color | Black |
How can we improve?
How can we improve?