Plarailchain Low Dusting Type Flap Open‑Close Hinge Connection SC Series

Caution
Product Description
Low-dust generation, cleanliness class 1,000. *Mounting brackets sold separately. Please note in advance.
[Features]
Low-dust generation. Cleanliness class 1,000.
Low-noise. Up to 40% reduction on conventional models.
Utilizes a hinge connection without sliding parts.
Links can also be added or removed.
Same material as the SP series is adopted in the flaps.
Reduced internal part wear.
3 types of fixtures are available: a standard integrated mounting bracket, a separate type mounting bracket supporting 16 mounting methods and a low-cost lightweight plastic mounting bracket