1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Belt Conveyor Mini Ultra Compact Type Belt Conveyor, Head Drive, Standard

OKU BELCON MINI

Belt Conveyor Mini Ultra Compact Type Belt Conveyor, Head Drive, Standard
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Ultra compact conveyor ideal for setting into the machine equipment.
· The conveyor length is in cm units.

Part Number
MHH[50,​75,​100][L,​R][50-150/1]S[06,​10,​15][D,​X,​Y,​Z]-[G,​W]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Power Supply Drive Part Mounting Direction Belt Color Speed Code

-

OKU BELCON MINI 1 Piece(s) 17 Day(s) 50 ~ 10050 ~ 150AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) / DC24VLeft Side / Right Side (Standard)Green / WhiteS06 / S10 / S15

Loading...

  1. 1

Basic Information

Driving Type Head drive Max. Conveyance Speed(m/min) 15.5 Tail Roller Dia. D (Tail Transfer Part R)(mm) 17.3
Drive Roller Dia.(mm) 57 Belt Material Polyurethane Reverse Switch Option No