(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Telescopic type. For freely expandable conveyors. Manual slide operation. Conveyor length is in 1 cm units.
Part Number |
---|
BMT[10,15,20,25,30]MR[200,300]B[02,03,04,05,06,09,11,13,16,18]R[02,04,05][X,Y,Z]-[G,W] |
BMT[10,15,20,25,30]MR[200,300]F[02,03,04,05,06,09,11,13,16,18]R[02,04,05][X,Y,Z]-[G,W] |
BMT[10,15,20,25,30]MR[200,300]G[02,03,04,05,06,09,11,13,16,18]R[02,04,05][X,Y,Z]-[G,W] |
BMT[10,15,20,25,30]MR[200,300]N[02,03,04,05,06,09,11,13,16,18]R[02,04,05][X,Y,Z]-[G,W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width W (mm) | Machine Length (cm): Note) Here the unit is centimeter. | Speed Control Method | Power Supply | Inverter Speed Conversion (Manufacturer) | Controller Mounting Direction | Motor Output | Speed Code | Drive Part Mounting Direction | Drive Part Type | Belt Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BELCON MINI | 1 Piece(s) | 21 Day(s) | 100 ~ 300 | 200 ~ 300 | Brushless Speed | AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) | - | Right Side | 25W / 40W / 50W | 2 ~ 18 | Right Side | Frame Interior | Green / White | ||
- | BELCON MINI | 1 Piece(s) | 21 Day(s) | 100 ~ 300 | 200 ~ 300 | Inverter Speed | AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) | - | Right Side | 25W / 40W / 50W | 2 ~ 18 | Right Side | Frame Interior | Green / White | ||
- | BELCON MINI | 1 Piece(s) | 21 Day(s) | 100 ~ 300 | 200 ~ 300 | Inverter Speed | AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) | - | Right Side | 25W / 40W / 50W | 2 ~ 18 | Right Side | Frame Interior | Green / White | ||
- | BELCON MINI | 1 Piece(s) | 21 Day(s) | 100 ~ 300 | 200 ~ 300 | Constant Speed | AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) | - | Right Side | 25W / 40W / 50W | 2 ~ 18 | Right Side | Frame Interior | Green / White |
Loading...
Driving Type | Head drive | Max. Conveyance Speed(m/min) | 34 | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 27.2 |
---|---|---|---|---|---|
Drive Roller Dia.(mm) | 101.6 | Belt Material | Polyurethane | Reverse Switch Option | No |
How can we improve?
How can we improve?