(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy maintenance and DHH ideal for transporting special items.
Conveyor lengths are available in 1 cm units.
[Features]
· Skeleton cover used.
· Safe and easy maintenance due to transparent cover
Part Number |
---|
DHH[07,10,15,20,25,30,35,40,50,60][D,U][L,R][100-800/1]B[02,03,04,05,06,09,11,13,16,18,22,26,32,36,43,53,64,90][L,R][02,04,05,06,09][X,Y,Z]-[G,W] |
DHH[07,10,15,20,25,30,35,40,50,60][D,U][L,R][100-800/1]F[02,03,04,05,06,09,11,13,16,18,22,26,32,36,43,53,64,90][L,R][02,04,05,06,09][X,Y,Z]-[G,W] |
DHH[07,10,15,20,25,30,35,40,50,60][D,U][L,R][100-800/1]G[02,03,04,05,06,09,11,13,16,18,22,26,32,36,43,53,64,90][L,R][02,04,05,06,09][X,Y,Z]-[G,W] |
DHH[07,10,15,20,25,30,35,40,50,60][D,U][L,R][100-800/1]N[02,03,04,05,06,09,11,13,16,18,22,26,32,36,43,53,64,90][L,R][02,04,05,06,09][X,Y,Z]-[G,W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width W (mm) | Machine Length (cm): Note) Here the unit is centimeter. | Speed Control Method | Power Supply | Inverter Speed Conversion (Manufacturer) | Controller Mounting Direction | Motor Output | Speed Code | Drive Part Mounting Direction | Drive Part Type | Belt Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | OKU BELCON MINI | 1 Piece(s) | 7 Day(s) | 72 ~ 597 | 100 ~ 800 | Brushless Speed | AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) | - | Left Side / Right Side | 25W / 40W / 50W / 60W / 90W | 2 ~ 90 | Left Side / Right Side | Lower Attachment / Top Mounted | Green / White | ||
- | OKU BELCON MINI | 1 Piece(s) | 7 Day(s) | 72 ~ 597 | 100 ~ 800 | Inverter Speed | AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) | - | Left Side / Right Side | 25W / 40W / 50W / 60W / 90W | 2 ~ 90 | Left Side / Right Side | Lower Attachment / Top Mounted | Green / White | ||
- | OKU BELCON MINI | 1 Piece(s) | 7 Day(s) | 72 ~ 597 | 100 ~ 800 | Inverter Speed | AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) | - | Left Side / Right Side | 25W / 40W / 50W / 60W / 90W | 2 ~ 90 | Left Side / Right Side | Lower Attachment / Top Mounted | Green / White | ||
- | OKU BELCON MINI | 1 Piece(s) | 7 Day(s) | 72 ~ 597 | 100 ~ 800 | Constant Speed | AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) | - | Left Side / Right Side | 25W / 40W / 50W / 60W / 90W | 2 ~ 90 | Left Side / Right Side | Lower Attachment / Top Mounted | Green / White |
Loading...
Driving Type | Head drive | Max. Conveyance Speed(m/min) | 96.5 | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 27.2 |
---|---|---|---|---|---|
Drive Roller Dia.(mm) | 65 | Belt Material | Polyurethane | Reverse Switch Option | No |
How can we improve?
How can we improve?