1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polished flat gear, m1.5

SPUR GEARS

Polished flat gear, m1.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,746.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS N5 high-precision grade ground spur gear. Excellent wear resistance and high-strength of teeth, due to induction hardening. Made from SCM435, 440.[Additional processing possible]· As only tooth part is hardened, additional work avoiding teeth section such as keyway slotting, tap, hole diameter changes etc. can be carried out.
· A reference surface when carrying out additional work milling hole, tooth part outer circumference, or both side surfaces.

Part Number
SG1.5S80B-1520
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,746.72

SPUR GEARS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Shaft Bore Dia., Shaft Dia. d(Ø) 20 Gear Shape Shape B Number of Teeth(Teeth) 80
Module 1.5 Tooth Width B(mm) 15 Material Steel
Surface Treatment No Heat Treatment High frequency Ground Tooth Presence
Bearing No Backlash Presence Shaft Bore Tolerance H7
Accuracy(Old JIS) Class 5 Equivalent Shaft Bore Config. Round hole Shaft Hole Specifications Standard shaft hole product
Shaft hole finished Round hole lathed finish Pilot Hole Product, Completed Product Pilot Hole Product Material (Details) SCM415/SCM440

Please check the type/dimensions/specifications of the part SG1.5S80B-1520 in the Polished flat gear, m1.5 series.