(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tooth surface interval play = "backlash" closer to 0 - no backlash. With 2 piece gear the opposite gear is meshed, and backlash is kept to a minimum. High precision, ground tooth surface products are available.
Suitable for places where precise rotation is required. Already tapped, so can be installed immediately. Made from A5056, S45C, SCM435, 440.
Shaft Bore Dia., Shaft Dia. d(Ø) | 10 | Gear Shape | Shape B | Module | 0.8 |
---|---|---|---|---|---|
Tooth Width B(mm) | 8 | Surface Treatment | No | Heat Treatment | No |
Ground Tooth | No | Bearing | No | Backlash | No |
Shaft Bore Config. | Round hole+tap | Shaft Hole Specifications | Standard shaft hole product | Shaft hole finished | Round hole+tap hole |
Pilot Hole Product, Completed Product | Finished product |
Please check the type/dimensions/specifications of the part NS80S80B+0810 in the No-Backlash Gear m0.8 series.
Part Number |
---|
NS80AL50B+0810 |
NS80S100B+0810 |
NSG80S50B+0810 |
NSG80S80B+0810 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of Teeth (Teeth) | Material | Shaft Bore Tolerance | Material (Details) | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,230.02 | 1 Piece(s) | 5 Day(s) | 10 | 50 | Aluminum | H8 | A5056 | BS | ||
฿ 6,247.20 | 1 Piece(s) | 3 Day(s) | 10 | 100 | Steel | H7 | S45C | BW | ||
฿ 9,556.41 | 1 Piece(s) | 3 Day(s) | 10 | 50 | Steel | H7 | SCM415/SCM440 | BS | ||
฿ 11,554.03 | 1 Piece(s) | 5 Day(s) | 10 | 80 | Steel | H7 | SCM415/SCM440 | BW |
How can we improve?
How can we improve?