(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tooth surface interval play = "backlash" closer to 0 - no backlash. With 2 piece gear the opposite gear is meshed, and backlash is kept to a minimum. High precision, ground tooth surface products are available.
Suitable for places where precise rotation is required. Made from SUS304, A5056, S45C, SCM435, 440.
Part Number |
---|
NS50AL60B+0808 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Number of Teeth (Teeth) | Tooth Width B (mm) | Material | Shaft Bore Tolerance | Material (Details) | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,050.28 ฿ 1,194.29 | SPUR GEARS | 1 Piece(s) | Same day | 10 | 8 | 60 | 8 | Aluminum | H8 | A5056 | BS |
Loading...
Gear Shape | Shape B | Module | 0.5 | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | No | Shaft Bore Config. | Round hole+tap | Shaft Hole Specifications | Standard shaft hole product |
Shaft hole finished | Round hole+tap hole | Pilot Hole Product, Completed Product | Finished product |
Please check the type/dimensions/specifications of the part NS50AL60B+0808 in the No-Backlash Gear m0.5 series.
Part Number |
---|
NS50AL100B+0810 |
NS50AL70B+0808 |
NS50AL80B+0808 |
NS50AL90B+0810 |
NS50SU100B+0510 |
NS50SU120B+0510 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Number of Teeth (Teeth) | Tooth Width B (mm) | Material | Shaft Bore Tolerance | Material (Details) | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,431.74 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 100 | 8 | Aluminum | H8 | A5056 | BS | ||
฿ 2,268.54 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 70 | 8 | Aluminum | H8 | A5056 | BS | ||
฿ 2,312.60 | 1 Piece(s) | 3 Day(s) | 10 | 8 | 80 | 8 | Aluminum | H8 | A5056 | BS | ||
฿ 2,535.29 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 90 | 8 | Aluminum | H8 | A5056 | BS | ||
฿ 9,338.43 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 100 | 5 | Stainless Steel | H8 | SUS304 | BW | ||
฿ 10,568.65 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 120 | 5 | Stainless Steel | H8 | SUS304 | BW |
How can we improve?
How can we improve?