1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Star FlexALS-Y (Part Number)

MIP STARFLEX COUPLING

Star FlexALS-Y
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 147.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· ALS-Y models High performance STARFLEX PULLEY MIKI.
· Shaft Tightening Method: Set Screw Type
· Application: Encoder, Stepping Motor.
· Hub material: Aluminum Alloy.
· Spacer Element material: Polyurethane elastomer.
· Accessories: Hexagon head set screw material: Alloy steel use Surface finishing is Black coating.
· Nominal torque: : 1.2 to 310 [N.m].
· Operating Temperature Range: -30 to 80 °C
· These are JIS A tight-fit models that have a shore hardness of 90 and are equipped with a good balance of torque transmission performance, flexibility, and responsiveness.

Part Number
ALS-020-Y-8-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

฿ 857.49

MIP STARFLEX COUPLING 1 Piece(s) 23 Day(s) 108820301.01~3.00Backlash 0 / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum310.150.02~0.2238000~+0.81.08 x 10-6Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Product Category Coupling body
Buffer Material Polyurethane Resin Operating Temperature Range(°C) -30::80

Please check the type/dimensions/specifications of the part ALS-020-Y-8-8 in the Star FlexALS-Y series.

Products with similar specification

Part Number
ALS-014-Y-3-5
ALS-014-Y-3-6
ALS-014-Y-3-6.35
ALS-020-Y-8-9
ALS-020-Y-8-9.525
ALS-020-Y-8B-8B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

฿ 740.90

1 Piece(s) 23 Day(s) 103514221.01~3.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

฿ 740.90

1 Piece(s) 23 Day(s) 103614221.01~3.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

฿ 740.90

1 Piece(s) 23 Day(s) 1036.3514221.01~3.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

฿ 857.49

1 Piece(s) 23 Day(s) 108920301.01~3.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum310.150.02~0.2238000~+0.81.08 x 10-6Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

฿ 857.49

1 Piece(s) 23 Day(s) 1089.52520301.01~3.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum310.150.02~0.2238000~+0.81.08 x 10-6Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

฿ 1,172.09

1 Piece(s) 13 Day(s) 108820301.01~3.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum310.150.02~0.2100000~+0.81.09×10-6---