(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· ALS-Y models High performance STARFLEX PULLEY MIKI.
· Shaft Tightening Method: Set Screw Type
· Application: Encoder, Stepping Motor.
· Hub material: Aluminum Alloy.
· Spacer Element material: Polyurethane elastomer.
· Accessories: Hexagon head set screw material: Alloy steel use Surface finishing is Black coating.
· Nominal torque: : 1.2 to 310 [N.m].
· Operating Temperature Range: -30 to 80 °C
· These are JIS A tight-fit models that have a shore hardness of 90 and are equipped with a good balance of torque transmission performance, flexibility, and responsiveness.
Part Number |
---|
ALS-105-Y-42N-60H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,628.38 | MIP STARFLEX COUPLING | 1 Piece(s) | 23 Day(s) | 10 | 42 | 60 | 105 | 140 | 100~Less than 500 | Backlash 0 / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 310 | 1 | 0.2 | 0.02~0.2 | 4500 | -0.9~+2.0 | 3.72×10-3 | Shaft hole processed products | Keyway + Tap hole | d1: new standard motor compatible / d2: new JIS |
Loading...
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Product Category | Coupling body |
---|---|---|---|---|---|
Buffer Material | Polyurethane Resin | Operating Temperature Range(°C) | -30::80 |
Please check the type/dimensions/specifications of the part ALS-105-Y-42N-60H in the Star FlexALS-Y series.
Part Number |
---|
ALS-014-Y-3-5 |
ALS-014-Y-3-6 |
ALS-014-Y-3-6.35 |
ALS-105-Y-42N-60N |
ALS-105-Y-45H-45H |
ALS-105-Y-45H-50H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 740.90 | 1 Piece(s) | 23 Day(s) | 10 | 3 | 5 | 14 | 22 | 1.01~3.00 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
฿ 740.90 | 1 Piece(s) | 23 Day(s) | 10 | 3 | 6 | 14 | 22 | 1.01~3.00 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
฿ 740.90 | 1 Piece(s) | 23 Day(s) | 10 | 3 | 6.35 | 14 | 22 | 1.01~3.00 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
฿ 8,628.38 | 1 Piece(s) | 23 Day(s) | 10 | 42 | 60 | 105 | 140 | 100~Less than 500 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 310 | 1 | 0.2 | 0.02~0.2 | 4500 | -0.9~+2.0 | 3.72×10-3 | Shaft hole processed products | Keyway + Tap hole | d1, d2: new standard motor compatible | ||
฿ 8,628.38 | 1 Piece(s) | 23 Day(s) | 10 | 45 | 45 | 105 | 140 | 100~Less than 500 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 310 | 1 | 0.2 | 0.02~0.2 | 4500 | -0.9~+2.0 | 3.72×10-3 | Shaft hole processed products | Keyway + Tap hole | d1, d2: new JIS | ||
฿ 8,628.38 | 1 Piece(s) | 23 Day(s) | 10 | 45 | 50 | 105 | 140 | 100~Less than 500 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 310 | 1 | 0.2 | 0.02~0.2 | 4500 | -0.9~+2.0 | 3.72×10-3 | Shaft hole processed products | Keyway + Tap hole | d1, d2: new JIS |
How can we improve?
How can we improve?