1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Star Flex ALS-B (ALS-040-B)

MIP STARFLEX COUPLING

Star Flex ALS-B (ALS-040-B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.

Part Number
ALS-040-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

฿ 1,373.81

MIP STARFLEX COUPLING 1 Piece(s) 23 Day(s) 10--406610.01~20.00High torsional rigidity / High Torque / High durability / Low Inertia Moment / Vibration Absorption / Shaft hole UnfinishedAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1710.20.02~0.211900-0.5~+1.23.86×10-5---

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard Product Category Coupling body
Buffer Material Polyurethane Resin Operating Temperature Range(°C) -30::80

Please check the type/dimensions/specifications of the part ALS-040-B in the Star Flex ALS-B series.

Products with similar specification

Part Number
ALS-030-B-10-12
ALS-030-B-10-12H
ALS-030-B-10-14
ALS-040-B-10B-10B
ALS-040-B-10B-12B
ALS-040-B-10B-14B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

฿ 1,272.88

1 Piece(s) 23 Day(s) 101012303510.01~20.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum12.510.170.02~0.215900-0.2~+1.06.13×10-6Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1, d2: old JIS (2-type)

฿ 1,272.88

1 Piece(s) 23 Day(s) 101012303510.01~20.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum12.510.170.02~0.215900-0.2~+1.06.13×10-6Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1: old JIS (2-type) / d2: new JIS

฿ 1,272.88

1 Piece(s) 23 Day(s) 101014303510.01~20.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum12.510.170.02~0.215900-0.2~+1.06.13×10-6Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1, d2: old JIS (2-type)

฿ 2,131.23

1 Piece(s) 23 Day(s) 101010406610.01~20.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum1610.20.02~0.210000-0.5~+1.24.00×10-6---

฿ 2,131.23

1 Piece(s) 23 Day(s) 101012406610.01~20.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum1610.20.02~0.210000-0.5~+1.24.00×10-6---

฿ 2,131.23

1 Piece(s) 23 Day(s) 101014406610.01~20.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum1610.20.02~0.210000-0.5~+1.24.00×10-6---