(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.
Part Number |
---|
ALS-065-B-25-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,449.30 | MIP STARFLEX COUPLING | 1 Piece(s) | 23 Day(s) | 10 | 25 | 32 | 65 | 90 | 100~Less than 500 | High torsional rigidity / High Torque / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 160 | 1 | 0.25 | 0.21~0.40 | 7400 | -0.6~+1.5 | 3.57×10-4 | Shaft hole processed products | Keyway + Tap hole | d1, d2: old JIS (2-type) |
Loading...
Type | Jaw Type | Application | Standard | Product Category | Coupling body |
---|---|---|---|---|---|
Buffer Material | Polyurethane Resin | Operating Temperature Range(°C) | -30::80 |
Please check the type/dimensions/specifications of the part ALS-065-B-25-32 in the Star Flex ALS-B series.
Part Number |
---|
ALS-030-B-10-12 |
ALS-030-B-10-12H |
ALS-030-B-10-14 |
ALS-065-B-25-32H |
ALS-065-B-25-35 |
ALS-065-B-25-35H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,272.88 | 1 Piece(s) | 23 Day(s) | 10 | 10 | 12 | 30 | 35 | 10.01~20.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 12.5 | 1 | 0.17 | 0.02~0.2 | 15900 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1, d2: old JIS (2-type) | ||
฿ 1,272.88 | 1 Piece(s) | 23 Day(s) | 10 | 10 | 12 | 30 | 35 | 10.01~20.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 12.5 | 1 | 0.17 | 0.02~0.2 | 15900 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1: old JIS (2-type) / d2: new JIS | ||
฿ 1,272.88 | 1 Piece(s) | 23 Day(s) | 10 | 10 | 14 | 30 | 35 | 10.01~20.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 12.5 | 1 | 0.17 | 0.02~0.2 | 15900 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1, d2: old JIS (2-type) | ||
฿ 3,449.30 | 1 Piece(s) | 23 Day(s) | 10 | 25 | 32 | 65 | 90 | 100~Less than 500 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 160 | 1 | 0.25 | 0.21~0.40 | 7400 | -0.6~+1.5 | 3.57×10-4 | Shaft hole processed products | Keyway + Tap hole | d1: old JIS (2-type) / d2: new JIS | ||
฿ 3,449.30 | 1 Piece(s) | 23 Day(s) | 10 | 25 | 35 | 65 | 90 | 100~Less than 500 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 160 | 1 | 0.25 | 0.21~0.40 | 7400 | -0.6~+1.5 | 3.57×10-4 | Shaft hole processed products | Keyway + Tap hole | d1, d2: old JIS (2-type) | ||
฿ 3,449.30 | 1 Piece(s) | 23 Day(s) | 10 | 25 | 35 | 65 | 90 | 100~Less than 500 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 160 | 1 | 0.25 | 0.21~0.40 | 7400 | -0.6~+1.5 | 3.57×10-4 | Shaft hole processed products | Keyway + Tap hole | d1: old JIS (2-type) / d2: new JIS |
How can we improve?
How can we improve?