1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydraulic Hose for 5 MPa T1000 Series (T1000-06-10)

HYDRAULIC HOSE

Hydraulic Hose for 5 MPa T1000 Series (T1000-06-10)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A hydraulic hose for 5 MPa.
[Features]
· A hydraulic hose whose piping length can be set freely.
· The hydraulic hose brackets are available in connection diameters from R1 / 8 to R1 / 2.
· It increases the efficiency of hydraulic piping works.
[Applications]
· The T1000 series hydraulic hose can be freely cut length-wise and mounted on metal fittings.

 
Part Number
T1000-06-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Minimum Bending Radius
(mm)

฿ 4,689.97

HYDRAULIC HOSE 1 Piece(s) Available 13 Day(s) 9.560

Loading...

  1. 1

Basic Information

Applicable Fluid General Mineral Operational Oil Max. Operating Pressure(MPa) 5 Swage Fittings No
Material Special Nylon Outer Sheath Cover Presence Operating Temperature Range(°C) -20::80
Length(m) 10

Please check the type/dimensions/specifications of the part T1000-06-10 in the Hydraulic Hose for 5 MPa T1000 Series series.

Products with similar specification

Part Number
T1000-04-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInner Dia. d
(Ø)
Minimum Bending Radius
(mm)

฿ 3,470.50

1 Piece(s) Available 13 Day(s) 6.340