(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Choose from a rich selection of hole diameters, face widths (light load / heavy load) and shapes (A type (without hub), B type (with hub), etc.).
Directly mountable slotted keyway machined and tapped product available.
Part Number |
---|
S2.5S10L-2820 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft hole finished | Pilot Hole Product, Completed Product | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,423.22 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 20 | Groove | 10 | 28 | - | Class 8~9 Equivalent | - | Round hole lathed finish | Pilot Hole Product | L1 |
Loading...
Module | 2.5 | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Hole Specifications | Standard shaft hole product | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part S2.5S10L-2820 in the Spur Gear m2.5 S45C Type series.
Part Number |
---|
S2.5S12K-2812 |
S2.5S14B-1612N |
S2.5S14B-1812N |
S2.5S16A-1612 |
S2.5S16A-2812 |
S2.5S16B-1812N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft hole finished | Pilot Hole Product, Completed Product | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 612.69 | 1 Piece(s) | 5 Day(s) | 10 | 12 | K-Shaped | 12 | 28 | H8 | Class 8~9 Equivalent | Round hole | Round hole lathed finish | Pilot Hole Product | K2 | ||
฿ 415.27 | 1 Piece(s) | 5 Day(s) | 10 | 12 | Shape B | 14 | 16 | H7 | Class 8~9 Equivalent | Round hole | Round Hole | Pilot Hole Product | B1 | ||
฿ 458.20 | 1 Piece(s) | 5 Day(s) | 10 | 12 | Shape B | 14 | 18 | H7 | Class 8~9 Equivalent | Round hole | Round Hole | Pilot Hole Product | B1 | ||
฿ 338.58 | 1 Piece(s) | 5 Day(s) | 10 | 12 | Shape A | 16 | 16 | H7 | Class 8~9 Equivalent | Round hole | Round hole lathed finish | Pilot Hole Product | A1 | ||
฿ 491.95 | 1 Piece(s) | 5 Day(s) | 10 | 12 | Shape A | 16 | 28 | H7 | Class 8~9 Equivalent | Round hole | Round hole lathed finish | Pilot Hole Product | A1 | ||
฿ 528.35 | 1 Piece(s) | 5 Day(s) | 10 | 12 | Shape B | 16 | 18 | H7 | Class 8 Equivalent | Round hole | Round Hole | Pilot Hole Product | B1 |
How can we improve?
How can we improve?