1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spur Gear m1.5 S45C Type (S1.5S13K-1808)

SPUR GEARS MODULE 1.5

Spur Gear m1.5 S45C Type (S1.5S13K-1808)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc[Many hole diameter dimensions]

Part Number
S1.5S13K-1808
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

฿ 351.85

SPUR GEARS MODULE 1.5 1 Piece(s) 6 Day(s) 108K-Shaped1318H8Class 8~9 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----K2----

Loading...

  1. 1

Basic Information

Module 1.5 Material Steel Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Material (Details) S45C

Please check the type/dimensions/specifications of the part S1.5S13K-1808 in the Spur Gear m1.5 S45C Type series.

Products with similar specification

Part Number
S1.5S100B-1618
S1.5S10L-1812
S1.5S12K-1808
S1.5S14K-1808
S1.5S15A-1208
S1.5S15A-1808
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

฿ 2,272.70

1 Piece(s) 5 Day(s) 1018Shape B10016H7Class 8 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----B1----

฿ 761.40

1 Piece(s) 3 Day(s) 1012Groove1018-Class 8~9 Equivalent-Standard shaft hole productRound HolePilot Hole Product----L1----

฿ 339.84

1 Piece(s) 5 Day(s) 108K-Shaped1218H8Class 8~9 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----K2----

฿ 364.64

1 Piece(s) 3 Day(s) 108K-Shaped1418H8Class 8~9 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----K2----

฿ 206.13

1 Piece(s) 5 Day(s) 108Shape A1512H7Class 8~9 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----A1----

฿ 248.58

1 Piece(s) 5 Day(s) 108Shape A1518H7Class 8~9 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----A1----