(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc[Many hole diameter dimensions]
Part Number |
---|
S1.5S15A-1808-H-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Shape (details) | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 603.97 | KYO SPUR GEARS ALTERATIONS H | 1 Piece(s) | 12 Day(s) | 10 | 12 | Shape A | 15 | 18 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | A1 | - | - | - | - |
Loading...
Module | 1.5 | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part S1.5S15A-1808-H-12 in the Spur Gear m1.5 S45C Type series.
Part Number |
---|
S1.5S100B-1618 |
S1.5S10L-1812 |
S1.5S12K-1808 |
S1.5S15A-1808-H-9 |
S1.5S15B-1208 |
S1.5S15B-1608N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Shape (details) | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,272.70 | 1 Piece(s) | 5 Day(s) | 10 | 18 | Shape B | 100 | 16 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | B1 | - | - | - | - | ||
฿ 761.40 | 1 Piece(s) | 3 Day(s) | 10 | 12 | Groove | 10 | 18 | - | Class 8~9 Equivalent | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | L1 | - | - | - | - | ||
฿ 339.84 | 1 Piece(s) | 5 Day(s) | 10 | 8 | K-Shaped | 12 | 18 | H8 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | K2 | - | - | - | - | ||
฿ 603.97 | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape A | 15 | 18 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | A1 | - | - | - | - | ||
฿ 286.84 | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 15 | 12 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | B1 | - | - | - | - | ||
฿ 282.64 | 1 Piece(s) | 5 Day(s) | 10 | 8 | Shape B | 15 | 16 | H8 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | B1 | - | - | - | - |
How can we improve?
How can we improve?