1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spur Gear m1 POM White (Polyacetal) Type (S1D15A-1206)

SPUR GEARS MODULE 1.0

Spur Gear m1 POM White (Polyacetal) Type (S1D15A-1206)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A spur gear with a module 1.0 pressure angle of 20° (full teeth) made of white polyacetal resin and with a brass bushing.
[Features]
·It comes with threaded holes and can be installed immediately.
·m1 S45C type.
·Accuracy grade JIS B 1702-1 (ISO) Class 9-10.
·The material is white polyacetal (POM) resin.
·It has low water absorption and good machinability and dimensional stability.
·The type has two screws (120°). Comes with 2 set screws.
[Applications]
·Power transmission/drive/conveyance parts of equipment.

Part Number
S1D15A-1206
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Metal Bushing Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Shape (details)

฿ 171.45

SPUR GEARS MODULE 1.0 1 Piece(s) 5 Day(s) 106Shape A1512Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

Loading...

  1. 1

Basic Information

Module 1 Material Resin Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Accuracy(Old JIS) Class 9 Equivalent Material (Details) POM white (Polyacetal)

Please check the type/dimensions/specifications of the part S1D15A-1206 in the Spur Gear m1 POM White (Polyacetal) Type series.

Products with similar specification

Part Number
S1D120B-0608
S1D12A-1206
S1D14A-1206
S1D16A-1206
S1D17B*0804
S1D17B-0806
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Metal Bushing Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Shape (details)

฿ 1,443.69

1 Piece(s) 3 Day(s) 108Shape B1206Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--B1

฿ 167.72

1 Piece(s) 3 Day(s) 106Shape A1212Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

฿ 162.42

1 Piece(s) 5 Day(s) 106Shape A1412Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

฿ 170.61

1 Piece(s) 5 Day(s) 106Shape A1612Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

฿ 188.84

1 Piece(s) 3 Day(s) 104Shape B178Not specified-Round hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product--B1

฿ 194.68

1 Piece(s) 3 Day(s) 106Shape B178Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--B1