(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyacetal spur gear with lower water absorption than nylon gear, and excellent dimensional stability.
Part Number |
---|
S80D14K-0704 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 149.05 | SPUR GEARS MODULE 0.8 | 1 Piece(s) | 3 Day(s) | 10 | 4 | K-Shaped | 14 | 7 | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - |
Loading...
Module | 0.8 | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Bore Tolerance | Not specified | Accuracy(Old JIS) | Class 9 Equivalent |
Material (Details) | POM white (Polyacetal) |
Please check the type/dimensions/specifications of the part S80D14K-0704 in the Spur Gear m0.8 POM White (Polyacetal) Type series.
Part Number |
---|
S80D120B*0505 |
S80D120B-0508 |
S80D14K*0703 |
S80D15K-0704 |
S80D16B*0503 |
S80D16B-0504 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,132.20 | 1 Piece(s) | Same day | 10 | 5 | Shape B | 120 | 5 | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | ||
฿ 1,072.11 | 1 Piece(s) | 5 Day(s) | 10 | 8 | Shape B | 120 | 5 | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | ||
฿ 182.05 | 1 Piece(s) | 6 Day(s) | 10 | 3 | K-Shaped | 14 | 7 | Round hole | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | ||
฿ 149.89 | 1 Piece(s) | 3 Day(s) | 10 | 4 | K-Shaped | 15 | 7 | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | ||
฿ 161.85 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 16 | 5 | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | ||
฿ 129.99 | 1 Piece(s) | 3 Day(s) | 10 | 4 | Shape B | 16 | 5 | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - |
How can we improve?
How can we improve?