(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Module 0.75 small module brass spur gear. As A type (no hub), suitable for use in narrow, restricted spaces.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Teeth (Teeth) |
---|---|---|---|---|---|---|---|
฿ 204.55 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 50 | ||
฿ 256.16 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 55 | ||
฿ 263.00 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 56 | ||
฿ 273.68 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 58 | ||
฿ 260.13 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 60 | ||
฿ 294.47 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 62 | ||
฿ 286.67 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 64 | ||
฿ 325.00 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 66 | ||
฿ 332.12 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 68 | ||
฿ 342.88 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 70 | ||
฿ 360.86 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 72 | ||
฿ 438.53 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 75 | ||
฿ 376.52 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 80 | ||
฿ 416.32 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 85 | ||
฿ 414.97 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 90 | ||
฿ 539.36 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 95 | ||
฿ 525.48 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 100 | ||
฿ 629.32 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 105 | ||
฿ 684.40 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 110 | ||
฿ 739.59 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 115 | ||
฿ 744.27 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 120 |
Loading...
Shaft Bore Dia., Shaft Dia. d(Ø) | 15 | Gear Shape | Shape A | Module | 0.75 |
---|---|---|---|---|---|
Tooth Width B(mm) | 3 | Material | Brass | Surface Treatment | No |
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Bore Tolerance | H8 | Accuracy(Old JIS) | Class 9~10 Equivalent |
Shaft Bore Config. | Round hole | Shaft Hole Specifications | Standard shaft hole product | Shaft hole finished | Round hole lathed finish |
Pilot Hole Product, Completed Product | Pilot Hole Product | Material (Details) | C3604/C3713 |
How can we improve?
How can we improve?