(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Module 0.75 small module brass spur gear. Tapped, directly mountable product available.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Accuracy (Old JIS) | Shaft Bore Config. | Shaft hole finished | Pilot Hole Product, Completed Product | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 314.74 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | - | K-Shaped | 10 | 8 | Class 9 Equivalent | - | Round Hole | Pilot Hole Product | K1 | ||
฿ 229.05 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | - | K-Shaped | 12 | 8 | Class 9 Equivalent | - | Round Hole | Pilot Hole Product | K1 | ||
฿ 227.88 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 5 | K-Shaped | 14 | 8 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | K2 | ||
฿ 318.64 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 5 | K-Shaped | 15 | 8 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | K2 | ||
฿ 164.25 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 5 | Shape B | 16 | 3 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 246.87 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 5 | K-Shaped | 16 | 8 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | K2 | ||
฿ 186.25 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 5 | Shape B | 18 | 3 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 214.07 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 20 | 3 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 305.66 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 5 | K-Shaped | 20 | 8 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | K2 | ||
฿ 208.47 ฿ 199.80 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | Same day | 10 | 6 | Shape B | 24 | 3 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 250.28 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 25 | 3 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 253.57 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 4 Day(s) | 10 | 6 | Shape B | 26 | 3 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 253.51 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 28 | 3 | Class 9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 261.73 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 30 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 283.66 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 32 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 335.25 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 12 Day(s) | 10 | 6 | Shape B | 35 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 325.56 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 36 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 369.93 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 40 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 370.17 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 42 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 498.94 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 45 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 440.75 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 48 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 375.61 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 50 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 438.87 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 55 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 449.89 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 56 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 456.39 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 58 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 454.07 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 60 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 480.21 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 62 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 490.94 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 64 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 507.71 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 66 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 521.48 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 68 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 495.02 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 72 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 569.79 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 75 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 565.99 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 80 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 639.10 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 85 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 577.75 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 90 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 665.23 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 6 Day(s) | 10 | 6 | Shape B | 95 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 773.96 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 100 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 812.03 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 105 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 867.12 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 110 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 | ||
฿ 922.30 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 115 | 3 | Class 9~10 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B2 |
Loading...
Module | 0.75 | Material | Brass | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Bore Tolerance | H8 | Shaft Hole Specifications | Standard shaft hole product |
Material (Details) | C3604/C3713 |
How can we improve?
How can we improve?