1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HSP Coupler, Steel, NBR HS-PL (Part Number)

HSP Coupler, Steel, NBR HS-PL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,749.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The main body employs a special kind of steel having strong vibration/impact resistance. Additionally, low pressure loss makes it suitable for hydraulic equipment.

[Features]
· The main coupler unit uses heat-treated special steel.
· Effective especially for shock resistance against impulse pressure.
· Prevents fluid outflow at separation with the equipped automatic opening and closing valve on both the socket and plug.
· Moreover, handling is made easy.
· In addition to female thread types, male thread types (taper thread, parallel thread male seat, and parallel thread female seat) are available.
· Efficiency has been increased for mounting work to hydraulic equipment for male thread types in particular.
· There are metal and O-ring seals for parallel male types as well.

Part Number
2HS-PL-STL-NBR
3HS-PL-STL-NBR
4HS-PL-STL-NBR
6HS-PL-STL-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 1,749.00

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 1/4

฿ 2,061.00

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 3/8

฿ 2,716.00

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 1/2

฿ 2,945.00

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 3/4

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Oil Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::20.6 Types of connection screw Rc