1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Vacuum Generation Device VG: Built-in supply and destruction valves, filter, horizontal cable removal

Vacuum Generation Device VG: Built-in supply and destruction valves, filter, horizontal cable removal
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,336.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Makes a unit of a vacuum switch, vacuum break valve, etc. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Makes a unit of a vacuum switch, vacuum break valve, etc., and allows selection of a type suited to the purpose.
· Makes available 3 types, with a former analog output added to the vacuum switch output specification, a 2‑point switch output, and an inexpensive analog output alone.

Part Number
VGE07E-66-AC100S
VGE07E-66-DC24S
VGE10E-66-AC100S
VGE10E-66-DC24S
VGH05E-44-AC100S
VGH05E-44-DC24SSALE
VGH07E-66-AC100S
VGH07E-66-DC24S
VGH10E-66-AC100S
VGH10E-66-DC24SSALE
VGL05E-44-AC100S
VGL05E-44-DC24S
VGL07E-66-AC100S
VGL07E-66-DC24S
VGL10E-66-AC100S
VGL10E-66-DC24S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia. Valve Unit Voltage Specifications

฿ 6,337.38

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -9017φ6φ6Low Supply Pressure and High Degree of Vacuum Type10.50.7mmAC100V

฿ 6,337.38

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -9017φ6φ6Low Supply Pressure and High Degree of Vacuum Type10.50.7mmDC24V

฿ 6,337.23

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -9034φ6φ6Low Supply Pressure and High Degree of Vacuum Type211.0mmAC100V

฿ 6,337.23

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -9034φ6φ6Low Supply Pressure and High Degree of Vacuum Type211.0mmDC24V

฿ 6,337.07

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -9011.5φ4φ4High vacuum type70.5mmAC100V

฿ 6,336.62

฿ 3,564.98

VACUUM GENERATOR 1 Piece(s) Same day -9011.5φ4φ4High vacuum type70.5mmDC24V

฿ 6,337.23

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -9323φ6φ6High vacuum type130.7mmAC100V

฿ 6,337.23

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -9323φ6φ6High vacuum type130.7mmDC24V

฿ 6,337.38

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -9346φ6φ6High vacuum type271.0mmAC100V

฿ 6,337.38

฿ 3,514.08

VACUUM GENERATOR 1 Piece(s) Same day -9346φ6φ6High vacuum type271.0mmDC24V

฿ 6,337.07

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -6611.5φ4φ4High Flow Rate Shape120.5mmAC100V

฿ 6,337.07

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -6611.5φ4φ4High Flow Rate Shape120.5mmDC24V

฿ 6,337.38

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -6623φ6φ6High Flow Rate Shape260.7mmAC100V

฿ 6,337.38

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -6623φ6φ6High Flow Rate Shape260.7mmDC24V

฿ 6,337.23

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -6646φ6φ6High Flow Rate Shape401.0mmAC100V

฿ 6,337.23

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -6646φ6φ6High Flow Rate Shape401.0mmDC24V

Loading...

  1. 1

Basic Information

Type General type Additional Function Silencers / Filter / Valve for Vacuum Generation / Valve for Vacuum Breaking Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Operation Category Normally Close Application Single Item
Operating Pressure Range(MPa) 0.25::0.7 Operating Temp. Range(°C) 5::50