1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Unit Type: Electromagnetic valve direct attachment model, elbow type, concentrated exhaust (VHH07-601J)

VACUUM GENERATOR

Single Unit Type: Electromagnetic valve direct attachment model, elbow type, concentrated exhaust (VHH07-601J)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

and provides a rich selection of differing shapes and capabilities. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number
VHH07-601J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 771.20

VACUUM GENERATOR 1 Piece(s) 8 Day(s) -9323φ6R1/8High vacuum type130.7mm

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Direct-Mounte Type Elbow Additional Function Common Exhaust Specification Vacuum Port Connecting Port Shape One-Touch Couplings
Application Single Item Operating Pressure Range(MPa) 0.15::0.7 Operating Temp. Range(°C) 0::60
Body Material Brass

Please check the type/dimensions/specifications of the part VHH07-601J in the Single Unit Type: Electromagnetic valve direct attachment model, elbow type, concentrated exhaust series.

Products with similar specification

Part Number
VHE12-601J
VHE12-801J
VHE15-1002J
VHH10-601J
VHH10-801J
VHH12-601J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 771.04

1 Piece(s) 8 Day(s) -9247φ6R1/8Low Supply Pressure and High Degree of Vacuum Type271.2mm

฿ 771.35

1 Piece(s) 8 Day(s) -9247φ8R1/8Low Supply Pressure and High Degree of Vacuum Type271.2mm

฿ 1,241.92

1 Piece(s) 8 Day(s) -9270φ10R1/4Low Supply Pressure and High Degree of Vacuum Type421.5mm

฿ 774.22

1 Piece(s) Same day -9346φ6R1/8High vacuum type281.0mm

฿ 771.35

1 Piece(s) 8 Day(s) -9346φ8R1/8High vacuum type281.0mm

฿ 771.04

1 Piece(s) 10 Day(s) -9370φ6R1/8High vacuum type381.2mm