1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Unit Type Solenoid Valve Direct Mount Elbow Type Open Air Type (VHH12-801)

VACUUM GENERATOR

Single Unit Type Solenoid Valve Direct Mount Elbow Type Open Air Type (VHH12-801)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Provides a rich selection of types with differing capabilities and shapes. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting the workpieces by combining with a vacuum pad.
· Wide range of types with different performance and shape are available to meet a variety of requirements.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal member materials, and HNBR is used for the rubber sealing material.

Features

●Generates a vacuum from compressed air. 
●Compact, lightweight.

Specification

●SPQ(piece):1
●Working Fluid: Air
●Working Temperature Range: 0 to 60°C(to be freeze free)
●Working Pressure: 0.15 to 0.7MPa
●Rated Supply Pressure: 0.5MPa

Materials

●Metal Parts: Brass + Electroless Nickel Plate
●Resin: Polybutylene Terephthalate(PBT)
●Element: Polyvinyl Formal(PVF)
Part Number
VHH12-801
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 741.19

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -9370φ8R1/8High vacuum type381.2mm

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Direct-Mounte Type Elbow Additional Function Silencers Vacuum Port Connecting Port Shape One-Touch Couplings
Application Single Item Operating Pressure Range(MPa) 0.15::0.7 Operating Temp. Range(°C) 0::60
Body Material Brass

Please check the type/dimensions/specifications of the part VHH12-801 in the Single Unit Type Solenoid Valve Direct Mount Elbow Type Open Air Type series.

Products with similar specification

Part Number
VHE12-601
VHE12-801
VHE15-1002
VHH15-1002
VHH15-802
VHH20-1002
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 741.04

1 Piece(s) 8 Day(s) -9247φ6R1/8Low Supply Pressure and High Degree of Vacuum Type271.2mm

฿ 741.19

1 Piece(s) 8 Day(s) -9247φ8R1/8Low Supply Pressure and High Degree of Vacuum Type271.2mm

฿ 1,181.91

1 Piece(s) 8 Day(s) -9270φ10R1/4Low Supply Pressure and High Degree of Vacuum Type421.5mm

฿ 1,184.92

1 Piece(s) Same day -93100φ10R1/4High vacuum type631.5mm

฿ 1,181.29

1 Piece(s) Same day -93100φ8R1/4High vacuum type631.5mm

฿ 1,471.21

1 Piece(s) Same day -93200φ10R1/4High vacuum type1042.0mm