1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Unit Type: Angled, union type, built-in vacuum switch model (VBH05-44S)

VACUUM GENERATOR

Single Unit Type: Angled, union type, built-in vacuum switch model (VBH05-44S)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

and provides a rich selection of differing shapes and capabilities. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number
VBH05-44S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 2,334.60

VACUUM GENERATOR 1 Piece(s) 8 Day(s) -9011.5φ4φ4High vacuum type70.5mm

Loading...

  1. 1

Basic Information

Type Square type Additional Function Silencers / Pressure Switch for Mechanical Vacuum Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.15::0.7
Operating Temp. Range(°C) 0::60 Body Material Polybutylene Terephthalate

Please check the type/dimensions/specifications of the part VBH05-44S in the Single Unit Type: Angled, union type, built-in vacuum switch model series.

Products with similar specification

Part Number
VBE07-66S
VBE10-66S
VBE12-66S
VBH07-66S
VBH10-66S
VBH12-66S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 2,334.75

1 Piece(s) 8 Day(s) -9217φ6φ6Low Supply Pressure and High Degree of Vacuum Type10.50.7mm

฿ 2,334.75

1 Piece(s) 8 Day(s) -9234φ6φ6Low Supply Pressure and High Degree of Vacuum Type211.0mm

฿ 2,334.60

1 Piece(s) 8 Day(s) -9247φ6φ6Low Supply Pressure and High Degree of Vacuum Type271.2mm

฿ 2,334.75

1 Piece(s) 8 Day(s) -9323φ6φ6High vacuum type130.7mm

฿ 2,334.60

1 Piece(s) 10 Day(s) -9346φ6φ6High vacuum type281.0mm

฿ 2,334.60

1 Piece(s) 10 Day(s) -9370φ6φ6High vacuum type381.2mm