(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Transports small indefinite shaped working material such as granules, powder and fiber.
· A vacuum (intake) port and exhaust port are in a single line, and by expelling the working material from the vacuum port through the interior of the vacuum generator VRL, the working material can be transported through the tube.
· Allows model selection by size and weight of working material.
· Transports small indefinite shaped working material such as granules, powder and fiber.
Part Number |
---|
VRL50-060108 |
VRL50-080108 |
VRL100-120212 |
VRL200-160216 |
VRL300-120216 |
VRL300-160216 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Consumption Flow Rate (l/min) | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Suction Flow (l/min) | Size of Exhaust One-Touch Couplings |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,900.11 | VACUUM GENERATOR | 1 Piece(s) | 3 Day(s) | 50 | φ6 | R1/8 | 50 | φ8 | ||
฿ 1,899.95 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 50 | φ8 | R1/8 | 50 | φ8 | ||
฿ 2,575.12 | VACUUM GENERATOR | 1 Piece(s) | 3 Day(s) | 100 | φ12 | R1/4 | 100 | φ12 | ||
฿ 3,222.86 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | 200 | φ16 | R1/4 | 200 | φ16 | ||
฿ 3,800.11 ฿ 2,087.78 | VACUUM GENERATOR | 1 Piece(s) | Same day | 300 | φ12 | R1/4 | 300 | φ16 | ||
฿ 3,801.63 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | 300 | φ16 | R1/4 | 300 | φ16 |
Loading...
Type | Ring Blow Type Union Straight B | Additional Function | Valve for Vacuum Generation | Ultimate Vacuum(kPa) | -53 |
---|---|---|---|---|---|
Vacuum Port Connecting Port Shape | One-Touch Couplings | Application | Single Item | Operating Pressure Range(MPa) | 0::0.9 |
Operating Temp. Range(°C) | 0::60 | Shape of Exhaust Connection Port | One-Touch Couplings |
How can we improve?
How can we improve?