1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Unit Type: For use in transporting granules and powders, nipple B type

Single Unit Type: For use in transporting granules and powders, nipple B type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,840.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Transports small indefinite shaped working material such as granules, powder and fiber. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Transports small indefinite shaped working material such as granules, powder and fiber.
· A vacuum (intake) port and exhaust port are in a single line, and by expelling the working material from the vacuum port through the interior of the vacuum generator VRL, the working material can be transported through the tube.
· Allows model selection by size and weight of working material.

Part Number
VRL50-010101
VRL100-020202
VRL300-030204
VRL300-040204
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Suction Flow
(l/min)
Shape of Exhaust Connection Port

฿ 1,840.85

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 50R1/8R1/850R1/8

฿ 2,513.28

VACUUM GENERATOR 1 Piece(s) 3 Day(s) 100R1/4R1/4100R1/4

฿ 3,742.98

VACUUM GENERATOR 1 Piece(s) 10 Day(s) 300R3/8R1/4300R1/2

฿ 3,744.80

VACUUM GENERATOR 1 Piece(s) 10 Day(s) 300R1/2R1/4300R1/2

Loading...

  1. 1

Basic Information

Type Ring Blow Type Nipple B Additional Function Valve for Vacuum Generation Ultimate Vacuum(kPa) -53
Application Single Item Operating Pressure Range(MPa) 0::0.9 Operating Temp. Range(°C) 0::60