1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Unit Type: For use in transporting granules and powders, nipple A type

Single Unit Type: For use in transporting granules and powders, nipple A type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,696.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Transports small indefinite shaped working material such as granules, powder and fiber. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Transports small indefinite shaped working material such as granules, powder and fiber.
· A vacuum (intake) port and exhaust port are in a single line, and by expelling the working material from the vacuum port through the interior of the vacuum generator VRL, the working material can be transported through the tube.
· Allows model selection by size and weight of working material.

Part Number
VRL50-010601
VRL50-010801
VRL100-020802
VRL100-021002
VRL200-031004
VRL200-041004
VRL300-031004
VRL300-041004
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Suction Flow
(l/min)
Shape of Exhaust Connection Port

฿ 1,696.87

VACUUM GENERATOR 1 Piece(s) 10 Day(s) 50R1/8φ650R1/8

฿ 1,697.03

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 50R1/8φ850R1/8

฿ 2,282.17

VACUUM GENERATOR 1 Piece(s) 3 Day(s) 100R1/4φ8100R1/4

฿ 2,282.32

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 100R1/4φ10100R1/4

฿ 2,877.32

VACUUM GENERATOR 1 Piece(s) 9 Day(s) 200R3/8φ10200R1/2

฿ 2,879.44

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 200R1/2φ10200R1/2

฿ 3,454.58

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 300R3/8φ10300R1/2

฿ 3,456.70

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 300R1/2φ10300R1/2

Loading...

  1. 1

Basic Information

Type Ring Blow Type Nipple A Additional Function Valve for Vacuum Generation Ultimate Vacuum(kPa) -53
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0::0.9
Operating Temp. Range(°C) 0::60