(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Transports small indefinite shaped working material such as granules, powder and fiber.
[Features]
· Transports small indefinite shaped working material such as granules, powder and fiber.
· A vacuum (intake) port and exhaust port are in a single line, and by expelling the working material from the vacuum port through the interior of the vacuum generator VRL, the working material can be transported through the tube.
· Allows model selection by size and weight of working material.
Part Number |
---|
VRL50-010608 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Suction Flow (l/min) | Size of Exhaust One-Touch Couplings |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,730.96 ฿ 938.01 | VACUUM GENERATOR | 1 Piece(s) | Same day | 50 | R1/8 | φ6 | 50 | φ8 |
Loading...
Type | Ring Blow Type Straight B | Additional Function | Valve for Vacuum Generation | Ultimate Vacuum(kPa) | -53 |
---|---|---|---|---|---|
Air Supply Port Connecting Port Shape | One-Touch Couplings | Application | Single Item | Operating Pressure Range(MPa) | 0::0.9 |
Operating Temp. Range(°C) | 0::60 | Shape of Exhaust Connection Port | One-Touch Couplings |
Please check the type/dimensions/specifications of the part VRL50-010608 in the Straight B type for basic type particle and particle transport series.
Part Number |
---|
VRL100-021012 |
VRL200-031016 |
VRL200-041016 |
VRL300-031016 |
VRL300-041016 |
VRL50-010808 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Suction Flow (l/min) | Size of Exhaust One-Touch Couplings |
---|---|---|---|---|---|---|---|---|---|
฿ 2,315.36 | 1 Piece(s) | 8 Day(s) | 100 | R1/4 | φ10 | 100 | φ12 | ||
฿ 2,907.02 | 1 Piece(s) | 10 Day(s) | 200 | R3/8 | φ10 | 200 | φ16 | ||
฿ 2,909.00 | 1 Piece(s) | 15 Day(s) | 200 | R1/2 | φ10 | 200 | φ16 | ||
฿ 3,484.29 | 1 Piece(s) | 10 Day(s) | 300 | R3/8 | φ10 | 300 | φ16 | ||
฿ 3,486.40 | 1 Piece(s) | 8 Day(s) | 300 | R1/2 | φ10 | 300 | φ16 | ||
฿ 1,727.79 | 1 Piece(s) | 3 Day(s) | 50 | R1/8 | φ8 | 50 | φ8 |
How can we improve?
How can we improve?