1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-unit type for transporting powder and granules, straight A type (Part Number)

Single-unit type for transporting powder and granules, straight A type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,725.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

*The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Transports small indefinite shaped working material such as granules, powder and fiber.
· A vacuum (intake) port and exhaust port are in a single line, and by expelling the working material from the vacuum port through the interior of the vacuum generator VRL, the working material can be transported through the tube.
· Allows model selection by size and weight of working material.
· Transports small indefinite shaped working material such as granules, powder and fiber.

Part Number
VRL50-060601
VRL50-060801
VRL50-080601
VRL50-080801
VRL100-120802
VRL200-161004
VRL300-161004
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Suction Flow
(l/min)
Shape of Exhaust Connection Port

฿ 1,725.36

VACUUM GENERATOR 1 Piece(s) 3 Day(s) 50φ6φ650R1/8

฿ 1,725.66

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 50φ6φ850R1/8

฿ 1,725.36

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 50φ8φ650R1/8

฿ 1,725.51

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 50φ8φ850R1/8

฿ 2,310.35

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 100φ12φ8100R1/4

฿ 2,905.20

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 200φ16φ10200R1/2

฿ 3,482.47

VACUUM GENERATOR 1 Piece(s) 8 Day(s) 300φ16φ10300R1/2

Loading...

  1. 1

Basic Information

Type Ring Blow Type Straight A Additional Function Valve for Vacuum Generation Ultimate Vacuum(kPa) -53
Vacuum Port Connecting Port Shape One-Touch Couplings Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item
Operating Pressure Range(MPa) 0::0.9 Operating Temp. Range(°C) 0::60