1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Unit Type, Tubular, Union Straight Type Open Air

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Single Unit Type, Tubular, Union Straight Type Open Air
  • Single Unit Type, Tubular, Union Straight Type Open Air
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 544.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting the workpieces by combining with a vacuum pad.
· Wide range of types with different performance and shape are available to meet a variety of requirements.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is used in the seal rubber material

Part Number
VUE07-44A
VUE07-46A
VUE07-64A
VUE07-66A
VUH05-44A
VUH05-46ASALE
VUH05-64A
VUH05-66A
VUH07-44A
VUH07-46A
VUH07-64A
VUH07-66A
VUL05-44ASALE
VUL05-46A
VUL05-64A
VUL05-66A
VUL07-44A
VUL07-46A
VUL07-64A
VUL07-66A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 593.73

VACUUM GENERATOR 1 Piece(s) 10 Day(s) --9017φ4φ4Low Supply Pressure and High Degree of Vacuum Type100.7mm

฿ 593.57

VACUUM GENERATOR 1 Piece(s) 8 Day(s) --9017φ4φ6Low Supply Pressure and High Degree of Vacuum Type100.7mm

฿ 593.57

VACUUM GENERATOR 1 Piece(s) 8 Day(s) --9017φ6φ4Low Supply Pressure and High Degree of Vacuum Type100.7mm

฿ 593.42

VACUUM GENERATOR 1 Piece(s) 3 Day(s) --9017φ6φ6Low Supply Pressure and High Degree of Vacuum Type100.7mm

฿ 602.47

VACUUM GENERATOR 1 Piece(s) Same day 10-9011.5φ4φ4High vacuum type70.5mm

฿ 593.42

฿ 325.79

VACUUM GENERATOR 1 Piece(s) Same day --9011.5φ4φ6High vacuum type70.5mm

฿ 593.42

VACUUM GENERATOR 1 Piece(s) 8 Day(s) --9011.5φ6φ4High vacuum type70.5mm

฿ 602.17

VACUUM GENERATOR 1 Piece(s) Same day 10-9011.5φ6φ6High vacuum type70.5mm

฿ 602.62

VACUUM GENERATOR 1 Piece(s) Same day 10-9223φ4φ4High vacuum type12.50.7mm

฿ 593.57

VACUUM GENERATOR 1 Piece(s) 10 Day(s) --9223φ4φ6High vacuum type12.50.7mm

฿ 593.57

VACUUM GENERATOR 1 Piece(s) 10 Day(s) --9223φ6φ4High vacuum type12.50.7mm

฿ 602.47

VACUUM GENERATOR 1 Piece(s) Same day 10-9223φ6φ6High vacuum type12.50.7mm

฿ 593.57

฿ 343.20

VACUUM GENERATOR 1 Piece(s) Same day --6611.5φ4φ4High Flow Rate Shape120.5mm

฿ 593.42

VACUUM GENERATOR 1 Piece(s) 8 Day(s) --6611.5φ4φ6High Flow Rate Shape120.5mm

฿ 593.42

VACUUM GENERATOR 1 Piece(s) 8 Day(s) --6611.5φ6φ4High Flow Rate Shape120.5mm

฿ 596.45

VACUUM GENERATOR 1 Piece(s) 3 Day(s) --6611.5φ6φ6High Flow Rate Shape120.5mm

฿ 544.23

VACUUM GENERATOR 1 Piece(s) Same day --6623φ4φ4High Flow Rate Shape200.7mm

฿ 593.57

VACUUM GENERATOR 1 Piece(s) 8 Day(s) --6623φ4φ6High Flow Rate Shape200.7mm

฿ 593.57

VACUUM GENERATOR 1 Piece(s) 8 Day(s) --6623φ6φ4High Flow Rate Shape220.7mm

฿ 596.60

VACUUM GENERATOR 1 Piece(s) Same day --6623φ6φ6High Flow Rate Shape220.7mm

Loading...

  1. 1

Basic Information

Type Pipe shape Additional Function Filter Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.15::0.7
Operating Temp. Range(°C) 0::60 Body Material Polybutylene Terephthalate