(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
and provides a rich selection of differing shapes and capabilities. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.
· Provides a rich selection of types with differing capabilities and shapes.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Performance | Suction Flow (l/min) | Nozzle Dia. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 666.70 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 17 | R1/8 | φ4 | Low Supply Pressure and High Degree of Vacuum Type | 10 | 0.7mm | ||
฿ 591.41 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 17 | R1/8 | φ6 | Low Supply Pressure and High Degree of Vacuum Type | 10 | 0.7mm | ||
฿ 666.54 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 17 | R1/8 | φ6 | Low Supply Pressure and High Degree of Vacuum Type | 10 | 0.7mm | ||
฿ 666.25 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 17 | M5 | φ4 | Low Supply Pressure and High Degree of Vacuum Type | 10 | 0.7mm | ||
฿ 666.09 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 17 | M5 | φ6 | Low Supply Pressure and High Degree of Vacuum Type | 10 | 0.7mm | ||
฿ 666.25 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 17 | M6 | φ4 | Low Supply Pressure and High Degree of Vacuum Type | 10 | 0.7mm | ||
฿ 666.25 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 17 | M6 | φ6 | Low Supply Pressure and High Degree of Vacuum Type | 10 | 0.7mm | ||
฿ 666.40 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 11.5 | R1/8 | φ4 | High vacuum type | 7 | 0.5mm | ||
฿ 666.40 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 11.5 | R1/8 | φ6 | High vacuum type | 7 | 0.5mm | ||
฿ 666.09 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 11.5 | M5 | φ4 | High vacuum type | 7 | 0.5mm | ||
฿ 665.94 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 11.5 | M5 | φ6 | High vacuum type | 7 | 0.5mm | ||
฿ 666.09 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 11.5 | M6 | φ4 | High vacuum type | 7 | 0.5mm | ||
฿ 666.09 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -90 | 11.5 | M6 | φ6 | High vacuum type | 7 | 0.5mm | ||
฿ 666.70 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -92 | 23 | R1/8 | φ4 | High vacuum type | 12.5 | 0.7mm | ||
฿ 666.54 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -92 | 23 | R1/8 | φ6 | High vacuum type | 12.5 | 0.7mm | ||
฿ 666.25 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -92 | 23 | M5 | φ4 | High vacuum type | 12.5 | 0.7mm | ||
฿ 666.09 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -92 | 23 | M5 | φ6 | High vacuum type | 12.5 | 0.7mm | ||
฿ 666.25 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -92 | 23 | M6 | φ4 | High vacuum type | 12.5 | 0.7mm | ||
฿ 666.25 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -92 | 23 | M6 | φ6 | High vacuum type | 12.5 | 0.7mm | ||
฿ 666.40 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 11.5 | R1/8 | φ4 | High Flow Rate Shape | 12 | 0.5mm | ||
฿ 666.40 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 11.5 | R1/8 | φ6 | High Flow Rate Shape | 12 | 0.5mm | ||
฿ 666.09 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 11.5 | M5 | φ4 | High Flow Rate Shape | 12 | 0.5mm | ||
฿ 665.94 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 11.5 | M5 | φ6 | High Flow Rate Shape | 12 | 0.5mm | ||
฿ 666.09 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 11.5 | M6 | φ4 | High Flow Rate Shape | 12 | 0.5mm | ||
฿ 665.94 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 11.5 | M6 | φ6 | High Flow Rate Shape | 12 | 0.5mm | ||
฿ 666.54 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 23 | R1/8 | φ4 | High Flow Rate Shape | 22 | 0.7mm | ||
฿ 666.54 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | 10 | -66 | 23 | R1/8 | φ6 | High Flow Rate Shape | 22 | 0.7mm | ||
฿ 666.25 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 23 | M5 | φ4 | High Flow Rate Shape | 20 | 0.7mm | ||
฿ 666.09 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 23 | M5 | φ6 | High Flow Rate Shape | 20 | 0.7mm | ||
฿ 666.25 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 23 | M6 | φ4 | High Flow Rate Shape | 22 | 0.7mm | ||
฿ 666.09 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | -66 | 23 | M6 | φ6 | High Flow Rate Shape | 22 | 0.7mm |
Loading...
Type | Pipe shape | Additional Function | Filter | Air Supply Port Connecting Port Shape | One-Touch Couplings |
---|---|---|---|---|---|
Application | Single Item | Operating Pressure Range(MPa) | 0.15::0.7 | Operating Temp. Range(°C) | 0::60 |
Body Material | Polybutylene Terephthalate |
How can we improve?
How can we improve?