1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Type Vacuum Breaker Function Centralized Exhaust

Single-Type Vacuum Breaker Function Centralized Exhaust
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,485.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Integrates the ejector with a vacuum break function. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.
· Integrates the ejector with a vacuum break function. Use of a vacuum generator with regular electromagnetic valve provides a great reduction in price.
· It is small and lightweight, and it can be used at the terminal end of a vacuum pipe. In addition, mounting of a shutoff valve provides high speed for the suction / break cycle.

Part Number
VYH07-444J
VYL07-666J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)

฿ 1,485.16

VACUUM GENERATOR 1 Piece(s) 11 Day(s) -92φ4φ4High vacuum type12.5

฿ 1,488.50

VACUUM GENERATOR 1 Piece(s) 11 Day(s) -66φ6φ6High Flow Rate Shape21

Loading...

  1. 1

Basic Information

Type Pipe shape Additional Function Valve for Vacuum Breaking Air Consumption Flow Rate(l/min) 23
Vacuum Port Connecting Port Shape One-Touch Couplings Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item
Operating Pressure Range(MPa) 0.3::0.7 Operating Temp. Range(°C) 5::50 Body Material Polybutylene Terephthalate
Nozzle Dia. 0.7mm