1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Unit Type With Vacuum Break Function, Open Air With Vacuum Filter (VYH05-444F)

VACUUM GENERATOR

Single Unit Type With Vacuum Break Function, Open Air With Vacuum Filter (VYH05-444F)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Integrates the vacuum ejector and vacuum break function. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting the workpieces by combining with a vacuum pad.
· Wide range of types with different performance and shape are available to meet a variety of requirements.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metal members are used in the metal component materials. HNBR is used for the seal rubber material.
· Integrates the vacuum ejector and vacuum break function. The vacuum generator that uses a regular solenoid valve provides a great reduction in price.
· It is small and lightweight, so it can be used at the terminal end of a vacuum pipe. In addition, mounting a shutoff valve provides high speed for the suction / break cycle.

Part Number
VYH05-444F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 1,532.05

VACUUM GENERATOR 1 Piece(s) 3 Day(s) 10-9011.5φ4φ4High vacuum type70.5mm

Loading...

  1. 1

Basic Information

Type Pipe shape Additional Function Silencers / Filter / Valve for Vacuum Breaking Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.3::0.7
Operating Temp. Range(°C) 5::50 Body Material Polybutylene Terephthalate

Please check the type/dimensions/specifications of the part VYH05-444F in the Single Unit Type With Vacuum Break Function, Open Air With Vacuum Filter series.

Products with similar specification

Part Number
VYE05-444F
VYH05-666F
VYH07-444F
VYH07-666F
VYL07-666F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 1,526.19

1 Piece(s) Same day --908φ4φ4Low Supply Pressure and High Degree of Vacuum Type30.5mm

฿ 1,532.05

1 Piece(s) Same day 10-9011.5φ6φ6High vacuum type70.5mm

฿ 1,535.09

1 Piece(s) 3 Day(s) 10-9223φ4φ4High vacuum type12.50.7mm

฿ 1,535.24

1 Piece(s) Same day 10-9223φ6φ6High vacuum type12.50.7mm

฿ 1,526.34

1 Piece(s) 3 Day(s) --6623φ6φ6High Flow Rate Shape210.7mm