(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Integrates the vacuum ejector and vacuum break function. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting the workpieces by combining with a vacuum pad.
· Wide range of types with different performance and shape are available to meet a variety of requirements.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metal members are used in the metal component materials. HNBR is used for the seal rubber material.
· Integrates the ejector and vacuum break function. The vacuum generator that uses a regular solenoid valve provides a great reduction in price.
· It is small and lightweight, so it can be used at the terminal end of a vacuum pipe. In addition, mounting a shutoff valve provides high speed for the suction/break cycle.
Part Number |
---|
VYE05-666 |
VYH05-666 |
VYH07-444 |
VYH07-666 |
VYL07-444 |
VYL07-666 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port One-Touch Fitting Size | Air Supply Port One-Touch Fitting Size | Performance | Suction Flow (l/min) | Nozzle Dia. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,404.35 | VACUUM GENERATOR | 1 Piece(s) | 12 Day(s) | -90 | 8 | φ6 | φ6 | Low Supply Pressure and High Degree of Vacuum Type | 3 | 0.5mm | ||
฿ 1,407.24 | VACUUM GENERATOR | 1 Piece(s) | 11 Day(s) | -90 | 11.5 | φ6 | φ6 | High vacuum type | 7 | 0.5mm | ||
฿ 1,404.35 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | -92 | 23 | φ4 | φ4 | High vacuum type | 12.5 | 0.7mm | ||
฿ 1,410.42 | VACUUM GENERATOR | 1 Piece(s) | 3 Day(s) | -92 | 23 | φ6 | φ6 | High vacuum type | 12.5 | 0.7mm | ||
฿ 1,407.08 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | -66 | 23 | φ4 | φ4 | High Flow Rate Shape | 18 | 0.7mm | ||
฿ 1,407.24 | VACUUM GENERATOR | 1 Piece(s) | 3 Day(s) | -66 | 23 | φ6 | φ6 | High Flow Rate Shape | 21 | 0.7mm |
Loading...
Type | Pipe shape | Additional Function | Silencers / Valve for Vacuum Breaking | Vacuum Port Connecting Port Shape | One-Touch Couplings |
---|---|---|---|---|---|
Air Supply Port Connecting Port Shape | One-Touch Couplings | Application | Single Item | Operating Pressure Range(MPa) | 0.3::0.7 |
Operating Temp. Range(°C) | 5::50 | Body Material | Polybutylene Terephthalate |
How can we improve?
How can we improve?