1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Single Unit Type: Pad direct-mounted type, straight, concentrated exhaust (VCE07-016CJ)

VACUUM GENERATOR

Single Unit Type: Pad direct-mounted type, straight, concentrated exhaust (VCE07-016CJ)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

and provides a rich selection of differing shapes and capabilities. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number
VCE07-016CJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 1,059.30

VACUUM GENERATOR 1 Piece(s) 8 Day(s) -9217R1/8φ6Low Supply Pressure and High Degree of Vacuum Type10.50.7mm

Loading...

  1. 1

Basic Information

Type Pad Direct-Mounted Straight Additional Function Common Exhaust Specification Air Supply Port Connecting Port Shape One-Touch Couplings
Application Single Item Operating Pressure Range(MPa) 0.15::0.7 Operating Temp. Range(°C) 0::60

Please check the type/dimensions/specifications of the part VCE07-016CJ in the Single Unit Type: Pad direct-mounted type, straight, concentrated exhaust series.

Products with similar specification

Part Number
VCE07-018CJ
VCE10-016CJ
VCE10-018CJ
VCE12-016CJ
VCE12-018CJ
VCE15-0210CJ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

฿ 1,059.30

1 Piece(s) 8 Day(s) -9217R1/8φ8Low Supply Pressure and High Degree of Vacuum Type10.50.7mm

฿ 1,059.30

1 Piece(s) 8 Day(s) -9234R1/8φ6Low Supply Pressure and High Degree of Vacuum Type211.0mm

฿ 1,059.30

1 Piece(s) 8 Day(s) -9234R1/8φ8Low Supply Pressure and High Degree of Vacuum Type211.0mm

฿ 1,059.30

1 Piece(s) 8 Day(s) -9247R1/8φ6Low Supply Pressure and High Degree of Vacuum Type271.2mm

฿ 1,059.30

1 Piece(s) 8 Day(s) -9247R1/8φ8Low Supply Pressure and High Degree of Vacuum Type271.2mm

฿ 1,908.44

1 Piece(s) 8 Day(s) -9270R1/4φ10Low Supply Pressure and High Degree of Vacuum Type421.5mm