Quick-Connect Fitting Standard Type Connector

Caution
Product Description
A small, quick connect resin fitting for tool-free mounting and removal of tubes.
[Features]
· The new lock ring makes the piping work easy and more accurate.
· The threaded parts have been sealed, so no sealing tape required. Can reduce both labor and financial costs.
· The plastic sections are made of flame-retardant PBT resin (polybutylene terephthalate). This prevents spreading of fire by the fittings.
· The brass metal sections are nickel plated for improved corrosion-resistance and a more aesthetic appearance.
· Uses ring gaskets of a new shape that reduce the operating force of the tube and maintain high airtightness.
· The width across flats dimensions of the hexagonal sections are smaller than the standard F type, enabling a smaller mounting pitch when mounting in parallel.
[Applications]
· Ideal for air-pressure piping.