(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Maintains set pressure through atmospheric release of compressed air when pressure rises. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Dia. | Control Side, Connection Dia. | Pressure Gauge | Bracket | Relief valve option | Pressure Gauge Details |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,145.43 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/8 | 1/8 | [Not Provided] NA | NA | Standard | NA | ||
฿ 1,210.52 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/8 | 1/8 | [Not Provided] NA | Available | Standard | NA | ||
฿ 1,428.85 | F.R.L UNIT | 1 Piece(s) | 15 Day(s) | 1/8 | 1/8 | With Pressure Gauge | NA | Standard | G49D-6-P10 | ||
฿ 1,622.70 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/8 | 1/8 | With Pressure Gauge | Available | Standard | G49D-6-P10 | ||
฿ 1,050.75 | F.R.L UNIT | 1 Piece(s) | 11 Day(s) | 1/8 | 1/8 | [Not Provided] NA | NA | Low Pressure (0.04 - 0.34MPA) | NA | ||
฿ 1,210.52 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/8 | 1/8 | [Not Provided] NA | Available | Low Pressure (0.04 - 0.34MPA) | NA | ||
฿ 1,557.61 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/8 | 1/8 | With Pressure Gauge | NA | Low Pressure (0.04 - 0.34MPA) | G49D-6-P04 | ||
฿ 1,622.70 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/8 | 1/8 | With Pressure Gauge | Available | Low Pressure (0.04 - 0.34MPA) | G49D-6-P04 | ||
฿ 1,188.82 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/8 | 1/8 | [Not Provided] NA | NA | Low Pressure (0.04 - 0.34MPA) and Panel Mount | NA | ||
฿ 1,188.82 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/8 | 1/8 | [Not Provided] NA | NA | Panel Mount | NA | ||
฿ 1,067.15 | F.R.L UNIT | 1 Piece(s) | 11 Day(s) | 1/4 | 1/4 | [Not Provided] NA | NA | Standard | NA | ||
฿ 1,129.49 | F.R.L UNIT | 1 Piece(s) | 11 Day(s) | 1/4 | 1/4 | [Not Provided] NA | Available | Standard | NA | ||
฿ 1,557.61 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/4 | 1/4 | With Pressure Gauge | NA | Standard | G49D-6-P10 | ||
฿ 1,514.54 ฿ 1,355.06 | CKD F.R.L UNIT | 1 Piece(s) | Same day | 1/4 | 1/4 | With Pressure Gauge | Available | Standard | G49D-6-P10 | ||
฿ 1,210.52 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/4 | 1/4 | [Not Provided] NA | Available | Low Pressure (0.04 - 0.34MPA) | NA | ||
฿ 1,452.19 | F.R.L UNIT | 1 Piece(s) | 21 Day(s) | 1/4 | 1/4 | With Pressure Gauge | NA | Low Pressure (0.04 - 0.34MPA) | G49D-6-P04 | ||
฿ 1,514.54 | F.R.L UNIT | 1 Piece(s) | 11 Day(s) | 1/4 | 1/4 | With Pressure Gauge | Available | Low Pressure (0.04 - 0.34MPA) | G49D-6-P04 | ||
฿ 1,188.82 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/4 | 1/4 | [Not Provided] NA | NA | Low Pressure (0.04 - 0.34MPA) and Panel Mount | NA | ||
฿ 1,601.00 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/4 | 1/4 | With Pressure Gauge | NA | Low Pressure (0.04 - 0.34MPA) and Panel Mount | G49D-6-P04 | ||
฿ 1,188.82 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/4 | 1/4 | [Not Provided] NA | NA | Panel Mount | NA | ||
฿ 1,253.91 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/4 | 1/4 | [Not Provided] NA | Available | Panel Mount | NA | ||
฿ 1,601.00 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/4 | 1/4 | With Pressure Gauge | NA | Panel Mount | G49D-6-P10 | ||
฿ 1,666.09 | F.R.L UNIT | 1 Piece(s) | 60 Day(s) | 1/4 | 1/4 | With Pressure Gauge | Available | Panel Mount | G49D-6-P10 |
Loading...
Regulator, Pressure Boosting Valve | Relief Valve | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | No |
Adverse Current Function | No | Supply Side, Connection Type | Rc | Control Side, Connection Type | Rc |
Max. Operating Pressure(MPa) | 0.7 | Guaranteed Withstand Pressure(MPa) | 1.5 |
How can we improve?
How can we improve?