(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air sensor for workpiece seating confirmation and clamp confirmation. Not affected by supply pressure fluctuation with the adopted pneumatic bridge circuit.
Part Number |
---|
UGPS2-05-15-3PGTL-L-GW2-2H-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Orifice Dia | Number of circuits (Ream) | Output | Lamp color | Wire Option | Attachment and Others | Pressure Gauge | Electromagnetic Valve Wire Connection Form | Electromagnetic Valve Voltage | Compliant with Overseas Standards (CE Marking) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,031.06 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | φ0.5 | 3 | PNP Open Collector | Green | Lead wire common terminal box left assembly | With dial cover lock | Pressure gauge assembly with safety marks (G40D-8-P02-S501) | With DIN terminal box lamp | DC24V | Not Compliant |
Loading...
Please check the type/dimensions/specifications of the part UGPS2-05-15-3PGTL-L-GW2-2H-3 in the Gap Switch, Unit UGPS2 Series series.
Part Number |
---|
UGPS2-05-15-1NGC5-L-GW2-2E-3 |
UGPS2-05-15-1NGF-GW2-2E-3 |
UGPS2-05-15-1NGF-GW2-2H-1 |
UGPS2-05-15-3PGTR-L-GW2-2H-3 |
UGPS2-05-15-3PYCTL-L-GW2-2H-3 |
UGPS2-05-15-4NGCTL-L-GW2-2H-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Orifice Dia | Number of circuits (Ream) | Output | Lamp color | Wire Option | Attachment and Others | Pressure Gauge | Electromagnetic Valve Wire Connection Form | Electromagnetic Valve Voltage | Compliant with Overseas Standards (CE Marking) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,879.90 | 1 Piece(s) | 60 Day(s) | φ0.5 | 1 | NPN Open Collector | Green | Connector (Appended 5 m Cable) | With dial cover lock | Pressure gauge assembly with safety marks (G40D-8-P02-S501) | DIN Terminal box | DC24V | Not Compliant | ||
฿ 14,652.03 | 1 Piece(s) | 60 Day(s) | φ0.5 | 1 | NPN Open Collector | Green | DIN terminal box (Pg11) | Without dial cover lock | Pressure gauge assembly with safety marks (G40D-8-P02-S501) | DIN Terminal box | DC24V | Not Compliant | ||
฿ 14,365.67 | 1 Piece(s) | 60 Day(s) | φ0.5 | 1 | NPN Open Collector | Green | DIN terminal box (Pg11) | Without dial cover lock | Pressure gauge assembly with safety marks (G40D-8-P02-S501) | With DIN terminal box lamp | AC100V | Not Compliant | ||
฿ 33,031.06 | 1 Piece(s) | 60 Day(s) | φ0.5 | 3 | PNP Open Collector | Green | Lead wire common terminal box right assembly | With dial cover lock | Pressure gauge assembly with safety marks (G40D-8-P02-S501) | With DIN terminal box lamp | DC24V | Not Compliant | ||
฿ 37,925.19 | 1 Piece(s) | 60 Day(s) | φ0.5 | 3 | PNP Open Collector | Yellow | Connector common terminal box left assembly | With dial cover lock | Pressure gauge assembly with safety marks (G40D-8-P02-S501) | With DIN terminal box lamp | DC24V | Not Compliant | ||
฿ 47,674.42 | 1 Piece(s) | 60 Day(s) | φ0.5 | 4 | NPN Open Collector | Green | Connector common terminal box left assembly | With dial cover lock | Pressure gauge assembly with safety marks (G40D-8-P02-S501) | With DIN terminal box lamp | AC100V | Not Compliant |
How can we improve?
How can we improve?