1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Gap Switch, Unit UGPS2 Series (Part Number)

PRESSURE SENSOR

Gap Switch, Unit UGPS2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,057.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air sensor for workpiece seating confirmation and clamp confirmation. Not affected by supply pressure fluctuation with the adopted pneumatic bridge circuit.

 
Part Number
UGPS2-07-15-1PGCTL-GW2-2H-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrifice Dia Number of circuits
(Ream)
Output Lamp color Wire Option Attachment and Others Pressure Gauge Electromagnetic Valve Wire Connection Form Electromagnetic Valve Voltage Compliant with Overseas Standards (CE Marking)

฿ 17,355.09

PRESSURE SENSOR 1 Piece(s) 60 Day(s) φ0.71PNP Open CollectorGreenConnector common terminal box left assemblyWithout dial cover lockPressure gauge assembly with safety marks (G40D-8-P02-S501)With DIN terminal box lampAC100VNot Compliant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part UGPS2-07-15-1PGCTL-GW2-2H-1 in the Gap Switch, Unit UGPS2 Series series.

Products with similar specification

Part Number
UGPS2-05-15-1NGC5-L-GW2-2E-3
UGPS2-05-15-1NGF-GW2-2E-3
UGPS2-05-15-1NGF-GW2-2H-1
UGPS2-07-15-1PGCTL-GW2-2H-3
UGPS2-07-15-1PGCTL-L-GW2-2H-1
UGPS2-07-15-1PGCTL-L-GW2-2H-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOrifice Dia Number of circuits
(Ream)
Output Lamp color Wire Option Attachment and Others Pressure Gauge Electromagnetic Valve Wire Connection Form Electromagnetic Valve Voltage Compliant with Overseas Standards (CE Marking)

฿ 15,879.90

1 Piece(s) 60 Day(s) φ0.51NPN Open CollectorGreenConnector (Appended 5 m Cable)With dial cover lockPressure gauge assembly with safety marks (G40D-8-P02-S501)DIN Terminal boxDC24VNot Compliant

฿ 14,652.03

1 Piece(s) 60 Day(s) φ0.51NPN Open CollectorGreenDIN terminal box (Pg11)Without dial cover lockPressure gauge assembly with safety marks (G40D-8-P02-S501)DIN Terminal boxDC24VNot Compliant

฿ 14,365.67

1 Piece(s) 60 Day(s) φ0.51NPN Open CollectorGreenDIN terminal box (Pg11)Without dial cover lockPressure gauge assembly with safety marks (G40D-8-P02-S501)With DIN terminal box lampAC100VNot Compliant

฿ 17,671.82

1 Piece(s) 60 Day(s) φ0.71PNP Open CollectorGreenConnector common terminal box left assemblyWithout dial cover lockPressure gauge assembly with safety marks (G40D-8-P02-S501)With DIN terminal box lampDC24VNot Compliant

฿ 17,389.79

1 Piece(s) 60 Day(s) φ0.71PNP Open CollectorGreenConnector common terminal box left assemblyWith dial cover lockPressure gauge assembly with safety marks (G40D-8-P02-S501)With DIN terminal box lampAC100VNot Compliant

฿ 17,706.52

1 Piece(s) 60 Day(s) φ0.71PNP Open CollectorGreenConnector common terminal box left assemblyWith dial cover lockPressure gauge assembly with safety marks (G40D-8-P02-S501)With DIN terminal box lampDC24VNot Compliant