(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air sensor for work seating confirmation, and clamp confirmation. Not affected by supply pressure fluctuation with the adopted pneumatic bridge circuit.
Part Number |
---|
MGPS2-07-15-2NGC0-BL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bracket | Orifice Dia | Number of circuits (Ream) | Output | Lamp color | Wire Option | Attachment and Others | Pressure Gauge | Compliant with Overseas Standards (CE Marking) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,641.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Presence | φ0.7 | 2 | NPN Open Collector | Green | Connector (without cable) | With dial cover lock | No Pressure Gauge | Not Compliant |
Loading...
Please check the type/dimensions/specifications of the part MGPS2-07-15-2NGC0-BL in the Gap Switch Manifolds MGPS2 series series.
Part Number |
---|
MGPS2-05-15-2NGCTL-B-G2 |
MGPS2-05-15-2NGF-B-G2 |
MGPS2-05-15-2NGF-B-GW2 |
MGPS2-07-15-2NGC1-B |
MGPS2-07-15-2NGC3-B |
MGPS2-07-15-2NGC3-B-G2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Bracket | Orifice Dia | Number of circuits (Ream) | Output | Lamp color | Wire Option | Attachment and Others | Pressure Gauge | Compliant with Overseas Standards (CE Marking) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,602.39 | 1 Piece(s) | 60 Day(s) | Presence | φ0.5 | 2 | NPN Open Collector | Green | Connector common terminal box left assembly | Without dial cover lock | Pressure gauge mounting with safety marks (G40D-8-P02-S501) | Not Compliant | ||
฿ 14,617.31 | 1 Piece(s) | 60 Day(s) | Presence | φ0.5 | 2 | NPN Open Collector | Green | DIN Terminal box | Without dial cover lock | Pressure gauge mounting with safety marks (G40D-8-P02-S501) | Not Compliant | ||
฿ 14,895.00 | 1 Piece(s) | 60 Day(s) | Presence | φ0.5 | 2 | NPN Open Collector | Green | DIN Terminal box | Without dial cover lock | Pressure gauge assembly with safety marks (G40D-8-P02-S501) | Not Compliant | ||
฿ 15,636.93 | 1 Piece(s) | 60 Day(s) | Presence | φ0.7 | 2 | NPN Open Collector | Green | Connector (Appended 1m Cable) | Without dial cover lock | No Pressure Gauge | Not Compliant | ||
฿ 15,905.94 | 1 Piece(s) | 60 Day(s) | Presence | φ0.7 | 2 | NPN Open Collector | Green | Connector (Appended 3m Cable) | Without dial cover lock | No Pressure Gauge | Not Compliant | ||
฿ 16,817.07 | 1 Piece(s) | 60 Day(s) | Presence | φ0.7 | 2 | NPN Open Collector | Green | Connector (Appended 3m Cable) | Without dial cover lock | Pressure gauge mounting with safety marks (G40D-8-P02-S501) | Not Compliant |
How can we improve?
How can we improve?