1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Gap Switch Manifolds MGPS2 series (Part Number)

PNEUMATIC AUXILIARY COMPONENTS

Gap Switch Manifolds MGPS2 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,571.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air sensor for work seating confirmation, and clamp confirmation. Not affected by supply pressure fluctuation with the adopted pneumatic bridge circuit.

 
Part Number
MGPS2-07-15-3NGC0-BL-GW2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBracket Orifice Dia Number of circuits
(Ream)
Output Lamp color Wire Option Attachment and Others Pressure Gauge Compliant with Overseas Standards (CE Marking)

฿ 22,318.64

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Presenceφ0.73NPN Open CollectorGreenConnector (without cable)With dial cover lockPressure gauge assembly with safety marks (G40D-8-P02-S501)Not Compliant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MGPS2-07-15-3NGC0-BL-GW2 in the Gap Switch Manifolds MGPS2 series series.

Products with similar specification

Part Number
MGPS2-05-15-2NGCTL-B-G2
MGPS2-05-15-2NGF-B-G2
MGPS2-05-15-2NGF-B-GW2
MGPS2-07-15-3NGC1-B
MGPS2-07-15-3NGC3-B-GW2
MGPS2-07-15-3NGC5-B-G2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBracket Orifice Dia Number of circuits
(Ream)
Output Lamp color Wire Option Attachment and Others Pressure Gauge Compliant with Overseas Standards (CE Marking)

฿ 17,602.39

1 Piece(s) 60 Day(s) Presenceφ0.52NPN Open CollectorGreenConnector common terminal box left assemblyWithout dial cover lockPressure gauge mounting with safety marks (G40D-8-P02-S501)Not Compliant

฿ 14,617.31

1 Piece(s) 60 Day(s) Presenceφ0.52NPN Open CollectorGreenDIN Terminal boxWithout dial cover lockPressure gauge mounting with safety marks (G40D-8-P02-S501)Not Compliant

฿ 14,895.00

1 Piece(s) 60 Day(s) Presenceφ0.52NPN Open CollectorGreenDIN Terminal boxWithout dial cover lockPressure gauge assembly with safety marks (G40D-8-P02-S501)Not Compliant

฿ 23,529.15

1 Piece(s) 60 Day(s) Presenceφ0.73NPN Open CollectorGreenConnector (Appended 1m Cable)Without dial cover lockNo Pressure GaugeNot Compliant

฿ 25,715.90

1 Piece(s) 60 Day(s) Presenceφ0.73NPN Open CollectorGreenConnector (Appended 3m Cable)Without dial cover lockPressure gauge assembly with safety marks (G40D-8-P02-S501)Not Compliant

฿ 25,702.88

1 Piece(s) 60 Day(s) Presenceφ0.73NPN Open CollectorGreenConnector (Appended 5 m Cable)Without dial cover lockPressure gauge mounting with safety marks (G40D-8-P02-S501)Not Compliant